
calcActive())">
OsiSense XC Standard limit switch head ZCE - without lever - spring return - left and right actuation
ZCE01
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZCE01
OsiSense XC Standard limit switch head ZCE - without lever - spring return - left and right actuation
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.03992 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 16.51 |
Positive Opening | with |
Type Of Operator | without operating lever spring return metal |
Series Name | standard format |
Head Type | rotary head |
Movement of Operating Head | rotary |
Type of approach | lateral approach, 2 directions |
Product Compatibility | XCKD XCKP XCKT XCMD |
Associated Body | ZCMD41L5 ZCMD39L2 ZCT26P16 ZCMD69C12 ZCT28N12 ZCD21 ZCMD61C12 ZCP25 ZCT28P16 ZCD37 ZCT25G11 ZCP21 ZCMD25L5 ZCMD39L5 ZCT28G11 ZCT26G11 ZCMD37L5 ZCMD81L5 ZCT27P16 ZCP29M12 ZCP31 ZCP21M12 ZCP37 ZCMD25L2 ZCMD21M12 ZCT27N12 ZCMD21L08R12 ZCD26 ZCT25P16 ZCMD21L08U78 ZCMD41L1 ZCMD37L1 ZCP27 ZCMD37L2 ZCMD41L2 ZCP28 ZCT21P16 ZCD39 ZCMD21C12 ZCMD21L1 ZCD28 ZCT21G11 ZCMD61M12 ZCP35 ZCD31 ZCMD25L1 ZCP26 ZCT26N12 ZCMD39L1 ZCP29 ZCD25 ZCT21N12 ZCD29M12 ZCD21M12 ZCMD81L2 ZCMD21L5 ZCP39 ZCMD81L1 ZCMD29L1 ZCT27G11 ZCD29 ZCMD29L5 ZCD27 ZCMD21L2 ZCMD29C12 ZCMD29L2 ZCT25N12 ZCD35 |
Associated Lever | ZCY45 ZCY53 ZCY44 ZCY69 ZCY46 ZCY18 ZCY49 ZCY26 ZCY81 ZCY22 ZCY23 ZCY91 ZCY48 ZCY39 ZCY17 ZCY12 ZCY16 ZCY25 ZCY15 ZCY59 ZCY54 ZCY55 ZCY19 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
Width | 6.985 |
Brand | Schneider Electric |
Height S | 1.524 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review