Schneider Electric OsiSense XC Standard limit switch head ZCE - spring rod lever termoplastic end nitrile boot
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Standard limit switch head ZCE - spring rod lever termoplastic end nitrile boot
Incl. Tax
Incl. Tax
Description
This product is part of the XC Standard range, an offer of limit switches. This limit switch head provides switch actuation by any moving any part without positive opening operation. The metal spring rod spring return (with nitrile boot and thermoplastic end) and supports multidirectional approach. The movement of limit switch operating head is multidirectional. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It is compatible with XCKP, XCKT, XCMD and XCKD limit switches, and various ZC bodies. Limit switches for contact sensing of inflexible objects. High quality of products and worldwide availability guarantee in a short delivery time. A comprehensive offer of contacts for a simpler and safer machine design. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.
Product Details
Weight (in Kg) | 0.019 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 23 |
Positive Opening | without |
Type Of Operator | spring rod spring return metal (with nitrile boot and thermoplastic end) |
Series Name | standard format |
Head Type | multi-directional head |
Movement of Operating Head | multi-directional |
Switch Actuation | by any moving part |
Type of approach | multi-directional approach |
Product Compatibility | XCKP XCKT XCMD XCKD |
Associated Body | ZCT27N12 ZCD28 ZCP37 ZCMD29L5 ZCMD39L2 ZCT21N12 ZCP25 ZCMD37L1 ZCMD29C12 ZCT21G11 ZCMD21L1 ZCMD29L1 ZCT26N12 ZCD31 ZCMD37L2 ZCMD21C12 ZCT27P16 ZCD35 ZCMD21L5 ZCD29 ZCMD25L2 ZCMD81L1 ZCMD29L2 ZCP27 ZCT28G11 ZCMD39L1 ZCP28 ZCT27G11 ZCMD21L2 ZCP29M12 ZCMD21M12 ZCP35 ZCT21P16 ZCT25N12 ZCMD41L2 ZCMD81L2 ZCD25 ZCP31 ZCMD21L08R12 ZCP21 ZCD27 ZCD37 ZCP39 ZCMD25L5 ZCMD37L5 ZCT25G11 ZCD26 ZCP21M12 ZCMD61M12 ZCT28P16 ZCT25P16 ZCD39 ZCD21 ZCT28N12 ZCP29 ZCMD61C12 ZCMD41L5 ZCMD81L5 ZCMD25L1 ZCT26G11 ZCMD39L5 ZCD21M12 ZCT26P16 ZCMD21L08U78 ZCD29M12 ZCMD41L1 ZCP26 ZCMD69C12 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Environmental Characteristic | standard environment |
Brand | Schneider Electric |