
calcActive())">
OsiSense XC Standard limit switch head ZCE - spring rod lever nitrile boot
ZCE08
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZCE08
OsiSense XC Standard limit switch head ZCE - spring rod lever nitrile boot
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.024 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 1.7 |
Positive Opening | without |
Type Of Operator | spring rod spring return metal (with nitrile boot) |
Series Name | standard format |
Head Type | multi-directional head |
Movement of Operating Head | multi-directional |
Switch Actuation | by any moving part |
Type of approach | multi-directional approach |
Product Compatibility | XCKP XCKD XCMD XCKT |
Associated Body | ZCT21P16 ZCMD37L1 ZCMD81L1 ZCP28 ZCMD21C12 ZCT27G11 ZCT25N12 ZCT27P16 ZCD31 ZCMD39L5 ZCMD37L2 ZCD26 ZCP35 ZCMD29L5 ZCMD29L1 ZCT21N12 ZCMD61M12 ZCMD39L1 ZCD35 ZCMD21L2 ZCT26G11 ZCT27N12 ZCP27 ZCP21M12 ZCMD29L2 ZCT26N12 ZCD29 ZCD21M12 ZCMD21L5 ZCT28P16 ZCT26P16 ZCP37 ZCP25 ZCMD29C12 ZCMD25L2 ZCT28G11 ZCMD21L1 ZCP31 ZCMD41L2 ZCD29M12 ZCMD39L2 ZCT25G11 ZCD25 ZCMD81L2 ZCMD37L5 ZCD21 ZCMD25L5 ZCMD61C12 ZCMD69C12 ZCT28N12 ZCMD21L08U78 ZCD27 ZCMD81L5 ZCMD41L5 ZCD28 ZCMD25L1 ZCP21 ZCT21G11 ZCP29M12 ZCMD21L08R12 ZCMD41L1 ZCMD21M12 ZCT25P16 ZCP26 ZCP29 ZCD39 ZCP39 ZCD37 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Environmental Characteristic | standard environment |
Width | 12.7 |
Brand | Schneider Electric |
Height S | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review