Schneider Electric OsiSense XC Standard limit switch head ZCE - roller lever plunger vertical direction
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Standard limit switch head ZCE - roller lever plunger vertical direction
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.024 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 0 |
Positive Opening | with |
Type Of Operator | roller lever plunger spring return thermoplastic |
Series Name | standard format |
Head Type | plunger head |
Movement of Operating Head | linear |
Switch Actuation | by 30° cam |
Type of approach | vertical approach, 1 direction |
Product Compatibility | XCKD XCKP XCMD XCKT |
Associated Body | ZCMD81L5 ZCP35 ZCMD29L5 ZCP28 ZCT28N12 ZCD25 ZCD31 ZCMD81L1 ZCMD39L1 ZCD26 ZCT21N12 ZCMD21L5 ZCP27 ZCMD21L08U78 ZCD21 ZCT27G11 ZCT28G11 ZCMD21C12 ZCP37 ZCMD41L2 ZCP21 ZCMD25L2 ZCT27N12 ZCT25N12 ZCMD41L1 ZCP25 ZCT27P16 ZCD29M12 ZCMD39L5 ZCMD29C12 ZCMD21L2 ZCT21G11 ZCD29 ZCP21M12 ZCMD61M12 ZCMD39L2 ZCT26N12 ZCP39 ZCMD25L1 ZCT25P16 ZCD21M12 ZCT28P16 ZCD35 ZCP31 ZCP29 ZCD27 ZCMD81L2 ZCMD29L2 ZCT25G11 ZCMD61C12 ZCD37 ZCD28 ZCMD37L5 ZCMD29L1 ZCMD41L5 ZCMD69C12 ZCMD21L08R12 ZCD39 ZCT26P16 ZCMD21M12 ZCMD21L1 ZCP29M12 ZCT26G11 ZCMD37L1 ZCT21P16 ZCMD25L5 ZCP26 ZCMD37L2 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
Brand | Schneider Electric |