Schneider Electric OsiSense XC Standard limit switch head ZCE - roller lever plunger horizontal direction
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Standard limit switch head ZCE - roller lever plunger horizontal direction
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.02 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 229 |
Positive Opening | with |
Type Of Operator | roller lever plunger spring return thermoplastic |
Series Name | standard format |
Head Type | plunger head |
Movement of Operating Head | linear |
Switch Actuation | by 30° cam |
Type of approach | lateral approach, 1 direction |
Product Compatibility | XCKD XCKP XCMD XCKT |
Associated Body | ZCMD39L1 ZCT21N12 ZCD27 ZCMD21L5 ZCD35 ZCMD21C12 ZCD31 ZCT21G11 ZCMD25L5 ZCMD41L2 ZCP27 ZCMD29L1 ZCD26 ZCMD21L08U78 ZCP35 ZCT27P16 ZCMD29L5 ZCP28 ZCD25 ZCD21 ZCP37 ZCMD21L08R12 ZCMD81L1 ZCMD25L1 ZCT25G11 ZCT28G11 ZCMD29C12 ZCT26N12 ZCT27G11 ZCMD41L5 ZCMD21M12 ZCD37 ZCP29M12 ZCMD21L2 ZCT21P16 ZCD29M12 ZCMD37L2 ZCT26G11 ZCP29 ZCT28N12 ZCD28 ZCMD29L2 ZCMD21L1 ZCMD25L2 ZCMD81L2 ZCT25N12 ZCP21M12 ZCP21 ZCMD39L2 ZCMD61M12 ZCMD61C12 ZCMD81L5 ZCD39 ZCT28P16 ZCD29 ZCP39 ZCP25 ZCD21M12 ZCT27N12 ZCMD37L5 ZCT25P16 ZCP31 ZCMD37L1 ZCP26 ZCT26P16 ZCMD39L5 ZCMD41L1 ZCMD69C12 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
Brand | Schneider Electric |