
calcActive())">
OsiSense XC Standard limit switch head ZCE - metal end plunger
ZCE10
Rp 152.100
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZCE10
OsiSense XC Standard limit switch head ZCE - metal end plunger
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
OsiSense XC Standard limit switch head ZCE - metal end plunger
Rp 152.100
Product Details
Weight (in Kg) | 0.009 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 2.5 |
Positive Opening | with |
Type Of Operator | end plunger spring return metal |
Series Name | standard format |
Head Type | plunger head |
Movement of Operating Head | linear |
Type of approach | vertical approach, 1 direction |
Product Compatibility | XCMD XCKT XCKD XCKP |
Associated Body | ZCD37 ZCMD37L1 ZCP27 ZCT27G11 ZCMD21C12 ZCD35 ZCMD37L2 ZCMD21L2 ZCD31 ZCMD25L5 ZCT26N12 ZCMD81L2 ZCT28G11 ZCD28 ZCD27 ZCT21N12 ZCMD41L2 ZCD26 ZCMD37L5 ZCMD21M12 ZCT26P16 ZCP29M12 ZCMD41L1 ZCD29M12 ZCD21 ZCMD29L1 ZCMD29L5 ZCT21G11 ZCP21M12 ZCMD61C12 ZCMD81L5 ZCMD39L5 ZCT27N12 ZCT25G11 ZCMD29C12 ZCMD21L08U78 ZCMD25L2 ZCD39 ZCP26 ZCP29 ZCMD69C12 ZCP39 ZCP25 ZCT25N12 ZCMD25L1 ZCT28N12 ZCT27P16 ZCP35 ZCD25 ZCMD39L1 ZCD29 ZCT26G11 ZCD21M12 ZCMD21L1 ZCT21P16 ZCMD41L5 ZCP37 ZCP28 ZCMD21L08R12 ZCP21 ZCMD29L2 ZCT25P16 ZCMD81L1 ZCMD39L2 ZCMD61M12 ZCP31 ZCMD21L5 ZCT28P16 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
Width | 3 |
Brand | Schneider Electric |
Height | 1.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account