
OsiSense XC Standard limit switch head ZCE - M18 steel roller plunger
Product Details
Weight (in Kg) | 0.067 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 0 |
Positive Opening | with |
Type Of Operator | roller plunger spring return metal |
Series Name | standard format |
Head Type | M18 plunger head |
Movement of Operating Head | linear |
Switch Actuation | by 30° cam |
Type of approach | lateral approach, 2 directions |
Product Compatibility | XCMD XCKD XCKT XCKP |
Associated Body | ZCP31 ZCT25P16 ZCT28P16 ZCD35 ZCP21 ZCT27N12 ZCD26 ZCP28 ZCT26P16 ZCP27 ZCP37 ZCT27G11 ZCD31 ZCT28G11 ZCP25 ZCT21N12 ZCD21 ZCT21G11 ZCD29M12 ZCT26G11 ZCP21M12 ZCD25 ZCD37 ZCD29 ZCT25G11 ZCD28 ZCT28N12 ZCT26N12 ZCP29 ZCD21M12 ZCT21P16 ZCP35 ZCT27P16 ZCP29M12 ZCT25N12 ZCP39 ZCD27 ZCD39 ZCP26 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
0 | |
Brand | Schneider Electric |