
OsiSense XC Standard limit switch head ZCE - M18 metal end plunger
Description
limit switch head ZCE - M18 metal end plunger
Product Details
Weight (in Kg) | 0.054 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 0 |
Positive Opening | with |
Type Of Operator | end plunger spring return metal |
Series Name | standard format |
Head Type | M18 plunger head |
Movement of Operating Head | linear |
Type of approach | vertical approach, 1 direction |
Product Compatibility | XCKT XCMD XCKP XCKD |
Associated Body | ZCP21M12 ZCP21 ZCD37 ZCP26 ZCT28N12 ZCP29 ZCP39 ZCT25N12 ZCT27P16 ZCT28P16 ZCP29M12 ZCT25G11 ZCD39 ZCP25 ZCP35 ZCT26P16 ZCD26 ZCD21M12 ZCT25P16 ZCT26G11 ZCP28 ZCP27 ZCT21N12 ZCD25 ZCP37 ZCD21 ZCT26N12 ZCT27N12 ZCT28G11 ZCT21G11 ZCD31 ZCT21P16 ZCD28 ZCD29M12 ZCP31 ZCD29 ZCT27G11 ZCD35 ZCD27 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
0 | |
Brand | Schneider Electric |