OsiSense XC Standard limit switch head ZCE - M12 steel roller plunger
SKU :
ZCEF2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 765.900
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
OsiSense XC Standard limit switch head ZCE - M12 steel roller plunger
Rp 765.900
- Specifications
- Documents
- Reviews
Overview
| Weight (in Kg) | 0.038 |
|---|---|
| Product Or Component Type | limit switch head |
| Ambient air temperature for operation | -25-70 °C |
| Length | 5 |
| Positive Opening | with |
| Type Of Operator | roller plunger spring return metal |
| Series Name | standard format |
| Head Type | M12 plunger head |
| Movement of Operating Head | linear |
| Switch Actuation | by 30° cam |
| Type of approach | lateral approach, 2 directions |
| Product Compatibility | XCKT XCKP XCKD XCMD |
| Associated Body | ZCMD81L2 ZCMD41L2 ZCMD25L1 ZCMD21M12 ZCMD39L1 ZCMD29L2 ZCMD37L5 ZCMD21L2 ZCMD41L5 ZCMD61M12 ZCMD29C12 ZCMD25L2 ZCMD21C12 ZCMD21L1 ZCMD21L08U78 ZCMD21L08R12 ZCMD29L5 ZCMD81L1 ZCMD37L2 ZCMD21L5 ZCMD29L1 ZCMD39L2 ZCMD61C12 ZCMD81L5 ZCMD25L5 ZCMD37L1 ZCMD69C12 ZCMD39L5 ZCMD41L1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | ZCE |
| Device short name | ZCE |
| Range of Product | Telemecanique Limit switches XC Standard |
| Device Presentation | basic element |
| Environmental Characteristic | standard environment |
| Width | 1.5 |
| Brand | Schneider Electric |
| Height | 2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Weight (in Kg) | 0.038 |
|---|---|
| Product Or Component Type | limit switch head |
| Ambient air temperature for operation | -25-70 °C |
| Length | 5 |
| Positive Opening | with |
| Type Of Operator | roller plunger spring return metal |
| Series Name | standard format |
| Head Type | M12 plunger head |
| Movement of Operating Head | linear |
| Switch Actuation | by 30° cam |
| Type of approach | lateral approach, 2 directions |
| Product Compatibility | XCKT XCKP XCKD XCMD |
| Associated Body | ZCMD81L2 ZCMD41L2 ZCMD25L1 ZCMD21M12 ZCMD39L1 ZCMD29L2 ZCMD37L5 ZCMD21L2 ZCMD41L5 ZCMD61M12 ZCMD29C12 ZCMD25L2 ZCMD21C12 ZCMD21L1 ZCMD21L08U78 ZCMD21L08R12 ZCMD29L5 ZCMD81L1 ZCMD37L2 ZCMD21L5 ZCMD29L1 ZCMD39L2 ZCMD61C12 ZCMD81L5 ZCMD25L5 ZCMD37L1 ZCMD69C12 ZCMD39L5 ZCMD41L1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | ZCE |
| Device short name | ZCE |
| Range of Product | Telemecanique Limit switches XC Standard |
| Device Presentation | basic element |
| Environmental Characteristic | standard environment |
| Width | 1.5 |
| Brand | Schneider Electric |
| Height | 2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account