
OsiSense XC Standard limit switch head ZCE - M12 metal end plunger
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
OsiSense XC Standard limit switch head ZCE - M12 metal end plunger
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.031 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 0 |
Positive Opening | with |
Type Of Operator | end plunger spring return metal |
Series Name | standard format |
Head Type | M12 plunger head |
Movement of Operating Head | linear |
Type of approach | vertical approach, 1 direction |
Product Compatibility | XCKT XCKP XCMD XCKD |
Associated Body | ZCMD29C12 ZCMD81L5 ZCMD39L5 ZCMD37L2 ZCMD69C12 ZCMD37L5 ZCMD21L08R12 ZCMD39L2 ZCMD39L1 ZCMD25L1 ZCMD41L2 ZCMD61M12 ZCMD29L1 ZCMD21L5 ZCMD41L5 ZCMD25L5 ZCMD21C12 ZCMD61C12 ZCMD81L2 ZCMD21L2 ZCMD29L5 ZCMD37L1 ZCMD21M12 ZCMD81L1 ZCMD25L2 ZCMD29L2 ZCMD21L1 ZCMD41L1 ZCMD21L08U78 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
0 | |
Brand | Schneider Electric |