Schneider Electric OsiSense XC Standard limit switch head ZCE - cat's whisker with nitrile boot
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Standard limit switch head ZCE - cat's whisker with nitrile boot
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.014 |
---|---|
Product Or Component Type | limit switch head |
Ambient air temperature for operation | -25-70 °C |
Length | 23 |
Positive Opening | without |
Type Of Operator | cat''''s whisker spring return metal (with nitrile boot) |
Series Name | standard format |
Head Type | multi-directional head |
Movement of Operating Head | multi-directional |
Switch Actuation | by any moving part |
Type of approach | multi-directional approach |
Product Compatibility | XCKD XCKP XCKT XCMD |
Associated Body | ZCMD25L5 ZCD26 ZCD39 ZCMD21C12 ZCMD39L5 ZCP31 ZCMD37L5 ZCMD29L5 ZCMD21L2 ZCT21G11 ZCT27P16 ZCMD29C12 ZCT25G11 ZCT21P16 ZCMD25L1 ZCD29 ZCD21M12 ZCMD29L2 ZCT26P16 ZCMD21L1 ZCMD29L1 ZCP21M12 ZCT28N12 ZCMD61C12 ZCMD37L2 ZCMD25L2 ZCP35 ZCMD41L5 ZCT26N12 ZCMD81L2 ZCD35 ZCD29M12 ZCP39 ZCMD39L2 ZCT27G11 ZCMD69C12 ZCT25N12 ZCMD41L1 ZCP26 ZCD25 ZCD31 ZCMD39L1 ZCMD37L1 ZCMD81L5 ZCT26G11 ZCD37 ZCMD41L2 ZCT27N12 ZCMD21M12 ZCT28G11 ZCD28 ZCMD61M12 ZCP29 ZCMD21L08U78 ZCMD21L08R12 ZCP25 ZCT25P16 ZCP29M12 ZCD27 ZCP28 ZCP27 ZCT21N12 ZCMD81L1 ZCP37 ZCP21 ZCMD21L5 ZCD21 ZCT28P16 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | ZCE |
Device short name | ZCE |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Environmental Characteristic | standard environment |
Brand | Schneider Electric |