Schneider Electric OsiSense XC Standard cable gland entry - M20 x 1.5 - for limit switch - plastic body
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Standard cable gland entry - M20 x 1.5 - for limit switch - plastic body
Incl. Tax
Incl. Tax
Description
This ZCP cable gland entry has a plastic body and M20 cable entry. It can be matched with any body from the XCKD, XCKP and XCKT ranges.
Product Details
Weight (in Kg) | 0.011 |
---|---|
Product Or Component Type | cable gland |
Length | 40 |
Material | plastic |
Product Compatibility | XCKP |
Associated Body | ZCP21 ZCP25 ZCP26 ZCP27 ZCP28 ZCP29 ZCP31 ZCP35 ZCP37 ZCP39 |
Cable entry | 1 entry tapped for M20 x 1.5 cable gland |
Device Presentation | basic element |
Accessory / Separate Part Category | connection accessories |
Brand | Schneider Electric |