
OsiSense XC Standard cable gland entry - M20 x 1.5 - for limit switch - metal body
Description
This ZCD cable gland entry has a Zamak body and M20 cable entry. It can be matched with any body from the XCKD, XCKP and XCKT ranges.
Product Details
Weight (in Kg) | 0.034 |
---|---|
Product Or Component Type | cable gland |
Length | 40 |
Material | metal |
Product Compatibility | XCKD |
Associated Body | ZCD21 ZCD25 ZCD26 ZCD27 ZCD28 ZCD29 ZCD31 ZCD35 ZCD37 ZCD39 |
Cable entry | 1 entry tapped for M20 x 1.5 cable gland |
Device Presentation | basic element |
Accessory / Separate Part Category | connection accessories |
15 | |
Brand | Schneider Electric |