Schneider Electric OsiSense XC Standard cable gland entry - 1/2'' NPT - for limit switch - metal body
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Standard cable gland entry - 1/2'' NPT - for limit switch - metal body
Incl. Tax
Incl. Tax
Description
This ZCD cable gland entry has a Zamak body and 1/2" NPT cable entry. It can be matched with any body from the XCKD, XCKP and XCKT ranges.
Product Details
Weight (in Kg) | 0.034 |
---|---|
Product Or Component Type | cable gland |
Length | 40 |
Material | metal |
Product Compatibility | XCKD |
Associated Body | ZCD21 ZCD25 ZCD26 ZCD27 ZCD28 ZCD29 ZCD31 ZCD35 ZCD37 ZCD39 |
Cable entry | 1 entry tapped for 1/2" NPT cable gland |
Device Presentation | basic element |
Accessory / Separate Part Category | connection accessories |
Brand | Schneider Electric |