
OsiSense XC Special Spring rod with thermoplastic end
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
OsiSense XC Special Spring rod with thermoplastic end
Description
This product is part of the XC Special range, an offer of application-specific limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 NC and 1 NO form Za, snap action contacts. It provides switch actuation any moving parts. The limit switch has a spring rod metal lever with a thermoplastic end and supports the multidirectional approach. The movement of operating head is multidirectional. It is a limit switch with a rated operating current of 3A at 240V AC and 0.3A at 220V DC. It is furnished with screw clamp terminals for electrical connection. It is an IP65 rated product. This multidirectional head limit switch has a fixed body, made of plastic and metal. Its dimensions are 28mm (width) x 25mm (depth) x 172mm (height). It weighs 0.108kg. It is suitable for medium duty applications such as small compactors, wood working, metal working and food processing. It complies with IEC 60947-5-1 and GB 14048.5 standard, with CE and CCC certifications. The operating lever of this switch can be reversed to ease the setting-up. The XCE range of limit switches offers high electrical endurance and high resistance to corrosion for industrial applications.
Product Details
Weight (in Kg) | 0.133 |
---|---|
Net weight | 0.108 kg |
Product Or Component Type | limit switch |
Ambient air temperature for operation | -25-70 °C |
Length | 17.5 |
Contact Operation | snap action |
Mechanical Durability | 10000000 cycles |
Positive Opening | without |
Type Of Operator | cat''''s whisker plastic and metal |
Series Name | basic |
Head Type | multi-directional head |
Number Of Poles | 2 |
Material | plastic and metal |
[IP] Degree of Protection | IP65 conforming to IEC 60529 |
Contacts Insulation Form | Za |
Maximum Actuation Speed | 1 m/s |
Maximum Force for Tripping | 1.5 N |
Minimum Actuation Speed | 5 mm/s |
Minimum Release Force | 0.04 N |
Movement of Operating Head | multi-directional |
Switch Actuation | by any moving part |
Type of approach | multi-directional approach |
Standards | IEC 60947-5-1 GB 14048.5 |
Electrical Durability | 800000 cycles, AC, 3 A, 220 V |
Marking | CE CCC |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60664 |
Contact code designation | A300, AC (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1 R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1 |
Electrical Shock Protection Class | class I conforming to EN/IEC 60947-5-1 |
Terminals Description Iso N°1 | (3-4-1-2)OF |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XCE |
Depth | 25 mm |
Device short name | XCE |
Fixing Mode | by the body |
Height | 172-172 mm |
Range of Product | OsiSense XC |
Shock Resistance | 30 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | +/- 3 mm (f= 10-55 Hz) conforming to IEC 60068-2-6 |
width | 28 mm |
Cable entry | 1 flexible rubber cable gland, cable outer diameter: 6-9 mm |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 1.5 mm² |
Maximum Operating Rate | 120 cyc/mn |
Maximum Resistance Across Terminals | 25 MOhm |
Product Specific Application | medium duty |
Body Type | fixed |
Width | 5 |
Brand | Schneider Electric |
Height | 3 |