Schneider Electric OsiSense XC Special Short flat lever plunger
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric OsiSense XC Special Short flat lever plunger
Incl. Tax
Incl. Tax
Description
This product is part of the XC Special range, an offer of application-specific limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 changeover, form C, snap action contacts. It provides switch actuation on end. The limit switch has a short and flat lever plunger and supports the lateral approach in 1 direction. The movement of operating head is linear. It is a limit switch with a rated operating current of 10A at 240V AC and 0.3A at 220V DC. It is furnished with screw clamp terminals for electrical connection. It is an IP40 rated product. This plunger head limit switch has a fixed body, made of plastic and metal. Its dimensions are 22mm (width) x 72mm (depth) x 52mm (height). It weighs 0.06kg. It is suitable for the light duty applications such as injection moulding, assembly, metal working and packaging. It complies with IEC 60947-5-1 and GB 14048.5 standard, with CE and CCC certifications. The XCJ range offers high electrical endurance and provides better protection with Class II enclosure.
Product Details
Weight (in Kg) | 0.059 |
---|---|
Net weight | 0.057 kg |
Product Or Component Type | limit switch |
Ambient air temperature for operation | -25-70 °C |
Length | 72 |
Contact Operation | snap action |
Mechanical Durability | 10000000 cycles |
Positive Opening | without |
Type Of Operator | spring return lever plunger steel short and flat |
Series Name | basic |
Head Type | plunger head |
Number Of Poles | 1 |
Material | plastic |
[IP] Degree of Protection | IP40 conforming to IEC 60529 |
Contacts Insulation Form | C |
Maximum Actuation Speed | 0.5 m/s |
Maximum Force for Tripping | 1.9 N |
Minimum Actuation Speed | 0.01 mm/s |
Minimum Release Force | 0.59 N |
Movement of Operating Head | linear |
Switch Actuation | on end |
Type of approach | vertical approach, 1 direction |
Standards | IEC 60947-5-1 GB 14048.5 |
Electrical Durability | 800000 cycles, AC, 10 A, 220 V |
Marking | CE CCC |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60664 |
Contact code designation | A300, AC (Ue = 240 V), Ie = 10 A, Ithe = 10 A conforming to IEC 60947-5-1 R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1 |
Electrical Shock Protection Class | class II conforming to EN/IEC 60947-5-1 |
Terminals Description Iso N°1 | (NO-NC-C)OF |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XCJ |
Depth | 72 mm |
Device short name | XCJ |
Fixing Mode | by the body |
Height | 52-52 mm |
Range of Product | OsiSense XC |
Shock Resistance | 10 gn for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | +/- 1.5 mm (f= 10-55 Hz) conforming to IEC 60068-2-6 |
width | 22 mm |
Cable entry | 1 flexible rubber cable gland, cable outer diameter: 8.5-10.5 mm |
Electrical Connection | screw-clamp terminals |
Maximum Operating Rate | 120 cyc/mn |
Maximum Resistance Across Terminals | 25 MOhm |
Product Specific Application | light to medium duty |
Body Type | fixed |
Brand | Schneider Electric |