
OsiSense XC Special limit switch XCR - metal stay put T rods lever square rod 6 mm - 2X(1NC+NO)
Product Details
Weight (in Kg) | 1.121 |
---|---|
Net weight | 1.135 kg |
Product Or Component Type | limit switch |
Ambient air temperature for operation | -25-70 °C |
Length | 75 |
Contact Operation | snap action |
Mechanical Durability | 10000000 cycles |
Positive Opening | with |
Protective Treatment | TC |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Type Of Operator | stay put crossed rods lever metal square rod 6 mm |
Series Name | special format |
Head Type | rotary head |
Number Of Poles | 4 |
Material | metal |
Sensor Design | - |
[IP] Degree of Protection | IP54 conforming to IEC 60529 |
Body Material | zinc alloy |
Contact Block Per Direction [control circuit] | 1 per direction |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 2 x (1 NC + 1 NO) |
Maximum Actuation Speed | 1.5 m/s |
Minimum Actuation Speed | 0.01 m/min |
Minimum Torque For Tripping | 0.6 N.m |
Movement of Operating Head | rotary |
Number of Steps | 1 |
Positive Opening Minimum Torque | 0.7 N.m |
Switch Actuation | by any moving part |
Type of approach | lateral approach, 2 directions |
Standards | EN 60204-1 IEC 60204-1 IEC 60947-5-1 CSA C22.2 No 14 NF C 79-130 EN 60947-5-1 |
Electrical Durability | 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 24 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 5000000 cycles, DC-13, inductive load type, 48 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60664 6 kV conforming to IEC 60947-1 |
Contact code designation | A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A |
Terminals Description Iso N°1 | (13-14)NO (21-22)NC |
Product Certifications | CCC CSA |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 500 V (pollution degree 3) conforming to IEC 60947-1 500 V (pollution degree 3) conforming to VDE 0110 300 V conforming to CSA C22.2 No 14 |
Overvoltage Category | class I conforming to IEC 61140 class I conforming to NF C 20-030 |
Maximum Displacement Angle | -90 ° 90 ° |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XCR |
Depth | 75 mm |
Device short name | XCR |
Fixing Mode | by the body |
Height | 95-95 mm |
Range of Product | OsiSense XC |
Shock Resistance | 68 gn conforming to IEC 60068-2-27 |
Vibration Resistance | 9 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
width | 85 mm |
Cable entry | 1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9-12 mm conforming to NF C 68-300 |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Product Specific Application | for hoisting and mechanical handling applications |
Body Type | fixed |
85 | |
Brand | Schneider Electric |