Schneider Electric Neo - 4 Gang 2 Way Horizontal Dolly Switch with Blue LED- Grey Silver

E3034H2_EBGS_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Neo - 4 Gang 2 Way Horizontal Dolly Switch with Blue LED- Grey Silver

Product Details

Weight (in Kg) 0.105
Product Or Component Type control switch
Bulb Type LED (blue)
Embedding Depth 23.5 mm
Colour Tint grey silver
Number Of Gangs 4 gangs horizontal
Switch Function 2-way
Wiring Device Mounting surface flush
Material brass: metal parts
polycarbonate: plastic part
steel: metal parts
Ambient air temperature for operation 0-40 °C
Load Type inductive
incandescent lamp
fluorescent lamp
resistive
Clamping Connection Capacity 3 x 2.5 mm² for solid cable(s)
3 x 2.5 mm² for stranded cable(s)
4 x 1.5 mm² for solid cable(s)
4 x 1.5 mm² for stranded cable(s)
Range Neo
Connections - Terminals pillar terminals
Depth 36 mm
Height 87 mm
Range of Product 10 A at 250 V AC 50/60 Hz
Standards IEC 60669-1 EN 60669-1 GB 16915.1
width 87 mm
Device Application control
Relative humidity 0-95 %
Environmental Characteristic indoor use
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Neo - 4 Gang 2 Way Horizontal Dolly Switch with Blue LED- Grey Silver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.