calcPageSize())"
/>
calcActive())">
Neo - 2 Gang 2 Way Horizontal Dolly Switch with Blue LED- Grey Silver
E3032H2_EBGS_G3
Rp 407.226
Rp 262.974
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E3032H2_EBGS_G3
Neo - 2 Gang 2 Way Horizontal Dolly Switch with Blue LED- Grey Silver
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Neo - 2 Gang 2 Way Horizontal Dolly Switch with Blue LED- Grey Silver
Rp 407.226
Rp 262.974
Description
Neo - 2 Gang 2 Way Horizontal Dolly Switch with Blue LED- Grey Silver
Product Details
| Weight (in Kg) | 0.095 |
|---|---|
| Product Or Component Type | control switch |
| Bulb Type | LED (blue) |
| Embedding Depth | 23.5 mm |
| Colour Tint | grey silver |
| Number Of Gangs | 2 gangs horizontal |
| Switch Function | 2-way |
| Wiring Device Mounting | flush surface |
| Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
| Ambient air temperature for operation | 0-40 °C |
| Load Type | resistive inductive incandescent lamp fluorescent lamp |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
| Range | Neo |
| Connections - Terminals | pillar terminals |
| Depth | 36 mm |
| Height | 87 mm |
| Range of Product | 10 A at 250 V AC 50/60 Hz |
| Standards | GB 16915.1 IEC 60669-1 EN 60669-1 |
| width | 87 mm |
| Device Application | control |
| Relative humidity | 0-95 % |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
| Height | 3.6 |
| Length | 8.7 |
| Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account