
Neo 16A International Socket with 2.1A USB, Grey Silver
Description
Neo 16A International Socket with 2.1A USB, Grey Silver
Product Details
Weight (in Kg) | 0.135 |
---|---|
Device Mounting | flush 30.70 mm |
Net weight | 0.13 kg |
Product Or Component Type | USB charger + socket-outlet |
Fixing Center | 60.3 mm |
Shape Of Screw Head | panhead |
Embedding Depth | 30.70 mm |
Colour Tint | grey |
Surface Finish | glossy |
Type of Packing | bag |
Input power | 13.5 W |
Number Of Power Socket Outlets | 1 x 2P + E with shutter, UK BS 1363 plug 1 x 2P + E with shutter, China 1 x 2P with shutters, Schuko 1 x 2P with shutters, universal |
Screwdriver Shape | Phillips combined |
Socket Additional Information | shuttered |
Surface Treatment | untreated |
Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base cover nylon + GF: shutter brass: contact plate steel coated with zinc chromate: spring nickel steel: terminal screw |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
Ambient air temperature for operation | 0-40 °C |
Clamping Connection Capacity | 2 x 4 mm² for solid or flexible cable(s) |
Range | Neo |
Depth | 38 mm |
Device Presentation | mechanism |
Fixing Mode | by screws M4 x 25 mm |
Height | 86 mm |
Range of Product | power supply: 13 A 250 V, AC, 50/60 Hz 10 A 16 A |
Standards | IEC 60950-1 IEC 62368-1 IEC 61558-2-16 |
width | 86 mm |
Wire stripping length | 10-12 mm |
IP degree of protection | IP20 |
Relative humidity | 0-95 % |
Mounting support | mounting box |
Operating altitude | <= 2000 m |
Ambient air temperature for storage | -5-60 °C |
Power Consumption In W | 0.075 W |
Electrical Connection | 3 screw terminal 2 x AWG 6 |
Protection Type | USB port: over temperature protection with PWM IC circuit (battery charging) over voltage protection against surges overcurrent protection |
Brand | Schneider Electric |