
calcActive())">
Neo - 16A 2P+E schuko socket outlet with safety shutter - White
E3426_16SS_WW_G3
Rp 122.877
Rp 102.056
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E3426_16SS_WW_G3
Neo - 16A 2P+E schuko socket outlet with safety shutter - White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Neo - 16A 2P+E schuko socket outlet with safety shutter - White
Rp 122.877
Rp 102.056
Description
Neo - 16A 2P+E schuko socket outlet with safety shutter - White
Product Details
Weight (in Kg) | 0.09 |
---|---|
Product Or Component Type | power socket-outlet |
Colour Tint | white |
Outlet Standard | IEC 60884-1 |
Outlet Poles Configuration | 2P + E with shutter |
Wiring Device Mounting | surface flush |
Material | brass: metal parts nylon: shutter polycarbonate: plastic part steel: nut steel: screws |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive |
Range | Neo |
Connections - Terminals | clamp terminal |
Depth | 24 mm |
Height | 87 mm |
Range of Product | 16 A at 250 V AC 50/60 Hz |
Standards | IEC 60884-1 |
width | 87 mm |
Device Application | power supply |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |
Height | 4 |
Length | 8.7 |
Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account