calcPageSize())"
/>
calcActive())">
Neo - 16A 2P+E schuko socket outlet with safety shutter - Grey Silver
E3426_16SS_GS_G3
Rp 176.046
Rp 126.753
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E3426_16SS_GS_G3
Neo - 16A 2P+E schuko socket outlet with safety shutter - Grey Silver
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Neo - 16A 2P+E schuko socket outlet with safety shutter - Grey Silver
Rp 176.046
Rp 126.753
Description
Neo - 16A 2P+E schuko socket outlet with safety shutter - Grey Silver
Product Details
| Weight (in Kg) | 0.105 |
|---|---|
| Product Or Component Type | power socket-outlet |
| Colour Tint | grey silver |
| Outlet Standard | IEC 60884-1 |
| Outlet Poles Configuration | 2P + E with shutter |
| Wiring Device Mounting | flush surface |
| Material | brass: metal parts nylon: shutter polycarbonate: plastic part steel: nut steel: screws |
| Ambient air temperature for operation | 0-40 °C |
| Load Type | resistive |
| Range | Neo |
| Connections - Terminals | clamp terminal |
| Depth | 24 mm |
| Height | 87 mm |
| Range of Product | 16 A at 250 V AC 50/60 Hz |
| Standards | IEC 60884-1 |
| width | 87 mm |
| Device Application | power supply |
| Relative humidity | 0-95 % |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
| Height | 4 |
| Length | 8.7 |
| Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account