
NEO - 1 x 2.1A USB Charger - Grey Silver
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NEO - 1 x 2.1A USB Charger - Grey Silver
Incl. Tax
Incl. Tax
Description
NEO - 1 x 2.1A USB Charger - Grey Silver
Product Details
Weight (in Kg) | 0.071 |
---|---|
Device Mounting | flush |
Net weight | 0.0796 kg |
Product Or Component Type | USB charger |
Shape Of Screw Head | cross |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Embedding Depth | 27.3 mm |
Colour Tint | grey silver |
Number Of Modules | 1 module 46 x 36.7 x 21.7 mm |
Surface Finish | glossy |
Surface Treatment | untreated |
Material | silicone rubber: cover PC (polycarbonate): grid plate PC (polycarbonate): housing |
Integrated Connection Type | 1 USB port 5 V DC, maximum load current: 2.1 A |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s) 2.5 mm² for flexible cable(s) 2.5 mm² for rigid cable(s) 1.5 mm² for stranded cable(s) 1.5 mm² for flexible cable(s) 1.5 mm² for rigid cable(s) |
Depth | 37.1 mm |
Device Presentation | mechanism |
Fixing Mode | screw |
Height | 87 mm |
Standards | CNS 14336 GB 4943.1 IEC 60950-1 CNS 13438 MS IEC 60950-1 |
width | 87 mm |
Wire stripping length | 6 mm |
IP degree of protection | IP20 |
Relative humidity | 10-90 % |
Number of terminals | 2 screw terminals |
Environmental Characteristic | liquid soap alcohol |
Ambient air temperature for storage | -5-60 °C |
Product Compatibility | Samsung major smart phone and tablet XiaoMi Apple HTC power bank HW |
Condition of use | room temperature |
Brand | Schneider Electric |