
MX shunt trip, GoPact MCCB 125, 110/415VAC 50/60Hz
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MX shunt trip, GoPact MCCB 125, 110/415VAC 50/60Hz
Incl. Tax
Incl. Tax
Description
This electrical auxiliary is a shunt trip release (MX) for new GoPact MCCB 125. GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The rated operational voltage Un is 110/415VAC 50/60Hz. The MX release opens the circuit breaker when its supply voltage is above 70% of its rated operational voltage. The maximum response time is 17ms. The power consumption is 6VA at 380/415VAC 50/60Hz. GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
Product Details
Product or Component Type | voltage release |
---|---|
Length | 40 |
[Uc] Control Circuit Voltage | 110...415 V AC 50/60 Hz |
Device Application | Control |
Range of Product | GoPact MCCB |
Device short name | MX |
Range Compatibility | GoPact (GoPact MCCB 125) |
Threshold tripping voltage | 0.7...1.1 Un opening |
Voltage release type | Shunt trip |
Response time | 25 ms |