
Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 50kA, thermal magnetic, Everlink terminals
Description
TeSys GV motor circuit breaker, 3 poles (3P), 115A/690V, for protection of 3-phase motors 37-55kW@400V. It provides thermal magnetic protection and additional motor protection functions, breaking capacity Icu 50kA@400V, start-stop control by rotary handle, connection by Everlink BTR screw terminals. Thermal protection adjustable by dials with a setting current Ir in range 65-115A and a selectable tripping class 10 or 20, magnetic protection at 17 In. Additional protections have fixed pick-up and include short time delay protection Isd at 13 Ir, phase unbalance and loss protection, ground fault protection. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 1.85 |
---|---|
Net weight | 1.6 kg |
Operating Position | any position |
Colour | grey (RAL 7016) |
Trip Unit Technology | electronic thermal-magnetic |
Product Or Component Type | motor circuit breaker |
Control Type | rotary handle |
Breaking Capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 15 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 65 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947 65 kA at 240 V AC 50/60 Hz conforming to UL 60947 35 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947 8 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 18 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947 |
Mechanical Durability | 40000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Direct Connector | without |
Magnetic Tripping Current | 1955-1955 A |
[IP] Degree of Protection | IP40 conforming to IEC 60529 |
Connections Terminals | EverLink BTR screw connectors (top) 1 cable(s) 1.5-70 mm² - solid EverLink BTR screw connectors (top) 1 cable(s) 1.5-50 mm² - flexible EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-95 mm² - solid EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-70 mm² - flexible |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV conforming to IEC 60947-2 |
phase_failure_sensitivity | yes conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -25-70 °C |
Range of Product | TeSys GV4 |
Tightening Torque | 9 N.m for cable 16-95 mm² 5 N.m for cable 1.5-10 mm² |
Standards | CSA C22.2 No 60947-4-1 UL 60947-4-1 EN/IEC 60947-4-1 EN/IEC 60947-2 |
Product Certifications | IEC UL CSA CCC EAC ATEX EU-RO MR |
Mechanical Robustness | vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6 shocks: 15 gn 11 ms conforming to IEC 60068-2-27 |
[Ith] Conventional Free Air Thermal Current | 115 A conforming to IEC 60947-4-1 |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 10000 cycles for AC-3 at 440 V In/2 5000 cycles for AC-3 at 440 V In |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 37-37 kW at 400...415 V AC 50/60 Hz 45-45 kW at 400...415 V AC 50/60 Hz 55-55 kW at 400...415 V AC 50/60 Hz 45-45 kW at 500 V AC 50/60 Hz 55-55 kW at 500 V AC 50/60 Hz 75-75 kW at 500 V AC 50/60 Hz 75-75 kW at 660...690 V AC 50/60 Hz 90-90 kW at 660...690 V AC 50/60 Hz 110-110 kW at 660...690 V AC 50/60 Hz |
Power Dissipation Per Pole | 4.6 W |
Climatic Withstand | conforming to IACS E10 |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Device short name | GV4P |
Depth | 165 mm |
Ambient air temperature for storage | -50-85 °C |
Height | 155 mm |
width | 81 mm |
Pollution degree | 3 |
Utilisation category | category A conforming to IEC 60947-2 AC-3 conforming to IEC 60947-4-1 |
Operating altitude | 5000 m |
Device Application | motor protection |
Suitability for isolation | yes conforming to IEC 60947-1 |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Brand | Schneider Electric |