
Modular tower lights, aluminium, red/orange/green, Ø45, steady, super bright LED, 24 V AC/DC
Description
This modular tower light is part of the range of pre-assembled and pre-cabled tower lights Harmony type XVM diameter 45mm. It is supplied pre-assembled and pre-cabled with 3 illuminated signaling units (red, orange, green) and a base unit mounted on a 250mm aluminium support tube with metal bracket for mounting on vertical surface (IP 42). Supply voltage is 24 V AC/DC. It is designed for long distance indication of the operating states of a machine, either visually by means of illuminated signaling units visible through 360° (super bright LED for steady light only).
Product Details
Weight (in Kg) | 0.564 |
---|---|
Net weight | 0.443 kg |
[us] Rated Supply Voltage | 24 V AC/DC |
Product or Component Type | pre-assembled and pre-cabled indicator bank |
Beacon Or Indicator Bank Unit Type | 3 illuminated units |
Component Name | XVM |
Indicator Bank Base Type | base without buzzer |
Light Block Color | red/orange/green |
Nominal Voltage Limit | 0.85...1.1 Un conforming to IEC 60947-5-1 |
Protective Treatment | TC |
Bulb Base | 3 illuminated units |
Light Source | green super bright LED with BA 15d base steady signalling |
Mounting Diameter | 45 mm |
Ambient air temperature for operation | -10-50 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -25-70 °C |
Connections - Terminals | flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22) |
IP degree of protection | IP42 vertical position conforming to IEC 60529 |
Overvoltage Category | class I conforming to IEC 60947-1 |
Range of Product | Harmony XVM |
Standards | EN/IEC 60947-1 |
Marking | CE |
Current Consumption | 43 mA on steady LED unit |
Kit Composition | plastic fixing plate |
Mounting support | aluminium tube |
Brand | Schneider Electric |