![modular single phase power meter iEM2150 - 230V - 63A with communication Modbus main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/a/9/a9mem2150.jpg)
modular single phase power meter iEM2150 - 230V - 63A with communication Modbus
Incl. Tax
Incl. Tax
All Sellers
![modular single phase power meter iEM2150 - 230V - 63A with communication Modbus](https://eshop-id.se.com/media/catalog/product/a/9/a9mem2150.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
modular single phase power meter iEM2150 - 230V - 63A with communication Modbus
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.175 kg |
---|---|
Product or Component Type | energy meter |
Colour | white |
Poles Description | 1P + N |
9 mm Pitches | 4 |
Network frequency | 50 Hz,60 Hz |
[Ib] Basic Current | 0.208333333 |
Display Digits | 8 |
Frequency Measurement Range | 45-65 Hz |
Max current | 63 A |
Sampling Rate | 32 samples/cycle |
Standards | IEC 62052-31,IEC 62053-21,IEC 62053-23,IEC 62052-11 |
Accuracy Class | class 1 active energy conforming to IEC 62053-21,class 2 reactive energy conforming to IEC 62053-23 |
Depth | 70 mm |
Flame Retardance | V0 conforming to UL 94 |
Height | 90 mm |
width | 36 mm |
Number of inputs | 0-0 |
Market segment | buildings small building cost management: billing: panelboard,buildings medium building cost management: billing: panelboard,buildings large building cost management: billing: panelboard,buildings multi-site cost management: billing: panelboard,data center cost management: billing: panelboard,healthcare cost management: billing: panelboard,industry cost management: billing: panelboard,buildings small building cost management: cost allocation: panelboard,buildings medium building cost management: cost allocation: panelboard,buildings large building cost management: cost allocation: panelboard,buildings multi-site cost management: cost allocation: panelboard,data center cost management: cost allocation: panelboard,healthcare cost management: cost allocation: panelboard,industry cost management: cost allocation: panelboard |
Metering Type | active, reactive, apparent energy (signed, four quadrant) |
Wire stripping length | power circuit: 17 mm,communication: 7 mm |
Analogue Input Type | direct input |
Device Application | sub billing,partial meter |
Display type | LCD display |
Measurement current | 0.25-63 A |
Local Signalling | red LED: accuracy checking 1...1000 p/kWh |
Communication Port Support | screw terminals: RS485 |
Range | Acti9 |
Compatibility code | iEM2150 |
Device short name | iEM2150 |
Mounting support | DIN rail |
Pollution degree | 2 |
Overvoltage Category | III |
Operating altitude | < 2000 m |
Maximum Power Consumption In W | 1 W |
IP degree of protection | IP40 front panel: conforming to IEC 60529,IP20 casing: |