
calcActive())">
modular single phase power meter iEM2105 - 230V - 63A with pulse
A9MEM2105
Rp 4.085.910
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9MEM2105
modular single phase power meter iEM2105 - 230V - 63A with pulse
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
modular single phase power meter iEM2105 - 230V - 63A with pulse
Rp 4.085.910
Description
modular single phase power meter iEM2105 - 230V - 63A with pulse
Product Details
Net weight | 0.135 kg |
---|---|
Product or Component Type | energy meter |
Colour | white |
Output Voltage | 24 V DC@18 mA,230 V AC@100 mA |
Poles Description | 1P + N |
IK Degree Of Protection | IK05 |
9 mm Pitches | 4 |
Network frequency | 50 Hz,60 Hz |
[Ib] Basic Current | 0.416666667 |
Display Digits | 5 |
Frequency Measurement Range | 45-65 Hz |
Max current | 63 A |
Sampling Rate | 32 samples/cycle |
Standards | IEC 61557-12,IEC 62053-21 |
Accuracy Class | class 1 active energy conforming to IEC 62053-21 |
Depth | 65 mm |
Height | 81 mm |
width | 36 mm |
Number of inputs | 0-0 |
Number of outputs | 1 pulse energy monitoring: |
Market segment | buildings small building cost management: billing: panelboard,buildings medium building cost management: billing: panelboard,buildings large building cost management: billing: panelboard,buildings multi-site cost management: billing: panelboard,data center cost management: billing: panelboard,healthcare cost management: billing: panelboard,industry cost management: billing: panelboard,buildings small building cost management: cost allocation: panelboard,buildings medium building cost management: cost allocation: panelboard,buildings large building cost management: cost allocation: panelboard,buildings multi-site cost management: cost allocation: panelboard,data center cost management: cost allocation: panelboard,healthcare cost management: cost allocation: panelboard,industry cost management: cost allocation: panelboard |
Analogue Input Type | direct input |
Device Application | sub billing,partial meter |
Display type | LCD display |
Measurement current | 0.5-63 A |
Local Signalling | green indicator light: power ON,yellow indicator light: metering and activity 1000 p/kWh |
Range | Acti9 |
Compatibility code | iEM2105 |
Device short name | iEM2105 |
Mounting support | DIN rail |
Operating altitude | < 3000 m |
IP degree of protection | IP40 front panel: conforming to IEC 60529,IP20 casing: |
Height | 7.8 |
Length | 4.5 |
Width | 9.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account