Modicon TM3 Safety module - 1 Function, Cat 3 PL d/SIL CL2 (screw) 24Vdc

TM3SAC5R
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Weight (in Kg) 0.279
Net weight 0.19 kg
Output Voltage 10 V relay output
[Us] rated supply voltage 24 V - 15...20 % DC
Product Or Component Type safety module
Breaking Capacity 360 VA holding AC-15 B300 relay output
3600 VA inrush AC-15 B300 relay output
4 A 24 V 50 ms DC-13 relay output
Input Protection Type internal, electronic
Maximum Cable Distance Between Devices 30 m
Maximum Response Time On Input Open 40 ms
Minimum Output Current 10 mA for relay output
Number Of Safety Circuits 3 NO for relay instantaneous opening
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Safety Module Application for emergency stop and switch monitoring
Storage altitude 0-3000 m
Synchronisation Time Between Inputs unlimited
Ambient air temperature for operation -10-55 °C horizontal installation
Standards EN 1088/ISO 14119
EN/ISO 13850
EN/IEC 60947-1
EN 60204-1
EN/IEC 60947-5-1
EN/ISO 13849-1:2008
EN/ISO 13849-2:2012
EN/IEC 62061:2005
EN/IEC 61508:2010
EN/IEC 60947-5-1:2010
EN/IEC 61131-2:2007
EN/IEC 60204-1:2005
EN/IEC 60204-1:2009/A1
IEC 61010-1:2010
EN 50581:2012
Product Certifications TÜV
CSA 61010-2-201 (pending)
CSA Haz Loc Class 1 Division 2 (pending)
RCM
ANSI Haz Loc Class 1 Division 2 (pending)
EAC
UL 61010-2-201
Local Signalling 6 LEDs (green/red) for user
Height 94 mm
Range of Product Modicon TM3 Safety
width 43.7 mm
Mounting support top hat type TH35-7.5 rail conforming to IEC 60715
top hat type TH35-15 rail conforming to IEC 60715
wall mount using attached fasteners
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
6 kV on contact conforming to EN/IEC 61000-4-2
Resistance To Fast Transients 3 kV for power lines (DC) (DC) conforming to EN/IEC 61000-4-4
2 kV for I/O lines conforming to EN/IEC 61000-4-4
Shock Resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Marking EFUP 10
RCM
CSA
UL
TÜV
CE
EAC
Relative humidity 10-95 %, without condensation (in operation)
10-95 %, without condensation (in storage)
Vibration Resistance +/- 3.5 mm (f= 5-150 Hz) conforming to IEC 60068-2-6
Electrical Connection screw terminal
Electromagnetic Emission radiated emissions - test level: 50 dBµV/m class A ( 24 V DC) at 30-230 Hz conforming to IEC 61131-3
radiated emissions - test level: 57 dBµV/m class A ( 24 V DC) at 230-1000 Hz conforming to IEC 61131-3
Resistance To Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
Resistance To Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
Surge Withstand 1 kV power lines (DC) differential mode conforming to EN/IEC 61000-4-5 DC
1 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5 DC
Power Consumption In W 0.2 W at 5 V DC
3.6 W at 24 V DC
Current Consumption 100 mA at 24 V DC external supply (at state on)
Electromagnetic Compatibility electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to EN/IEC 61000-4-2
electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2
susceptibility to electromagnetic fields - test level: 10 V/m (80 MHz to 1 GHz) conforming to EN/IEC 61000-4-3
susceptibility to electromagnetic fields - test level: 3 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
susceptibility to electromagnetic fields - test level: 1 V/m (2 GHz...3 GHz) conforming to EN/IEC 61000-4-3
magnetic field at power frequency - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8
electrical fast transient/burst immunity test - test level: 3 kV (power lines (DC)) conforming to EN/IEC 61000-4-4
electrical fast transient/burst immunity test - test level: 2 kV (I/O) conforming to EN/IEC 61000-4-4
1.2/50 µs shock waves immunity test - test level: 1 kV (power lines (DC)) conforming to EN/IEC 61000-4-5
conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6
radiated emission - test level: 40 dBµV/m class A (24 V) conforming to EN 55011
radiated emission - test level: 47 dBµV/m class A (24 V) conforming to EN 55011
[Ith] Conventional Free Air Thermal Current 18 A
[ui] Rated Insulation Voltage 300 V (pollution degree 2) conforming to IEC 60647-5-1
Associated Fuse Rating 4 A gG or gL for relay output conforming to EN/IEC 60947-5-1
6 A fast blow for relay output conforming to EN/IEC 60947-5-1
Safety Level can reach PL d/category 3 conforming to EN/ISO 13849-1: 2008
can reach PL d/category 3 conforming to EN/ISO 13849-2: 2012
can reach SILCL 2 conforming to EN/IEC 62061: 2005
can reach SIL 2 conforming to EN/IEC 61508: 2010
Safety Reliability Data DC = 95 % conforming to EN/ISO 13849-1
PFHd = 5E-9 1/h conforming to IEC 61508-1 1 operation/hour DC-13 24 V DC, <4 A
PFHd = 30E-9 1/h conforming to IEC 61508-1 60 operations/hour DC-13 24 V DC, <1 A
MTTFd = 500 years conforming to EN/ISO 13849-1 1 operation/hour DC-13 24 V DC, <4 A
MTTFd = 85 years conforming to EN/ISO 13849-1 60 operations/hour DC-13 24 V DC, <1 A
SFF = 95 % conforming to IEC 61508-1
HFT = 1 conforming to IEC 61508-1
type = A conforming to IEC 61508-1
Function Of Module emergency stop monitoring 1-channel wiring
emergency stop monitoring 2-channel wiring
monitoring of a movable guard with 2 switches and automatic start
Connections - Terminals captive screw clamp terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² flexible without cable end 13-14, 23-24, 33-34
captive screw clamp terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² solid without cable end 13-14, 23-24, 33-34
captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel 13-14, 23-24, 33-34
captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
captive screw clamp terminals, removable terminal block 2 x 0.2...2 x 1.5 mm² flexible without cable end 13-14, 23-24, 33-34
captive screw clamp terminals, removable terminal block 2 x 0.2...2 x 1.5 mm² solid without cable end 13-14, 23-24, 33-34
captive screw clamp terminals, removable terminal block 2 x 0.25...2 x 1 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
captive screw clamp terminals, removable terminal block 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel 13-14, 23-24, 33-34
captive screw clamp terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² flexible without cable end other terminals
captive screw clamp terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² solid without cable end other terminals
captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 0.5 mm² flexible with cable end, with bezel other terminals
captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 1.5 mm² flexible with cable end, without bezel other terminals
captive screw clamp terminals, removable terminal block 2 x 0.14...2 x 0.5 mm² flexible without cable end other terminals
captive screw clamp terminals, removable terminal block 2 x 0.14...2 x 0.75 mm² solid without cable end other terminals
captive screw clamp terminals, removable terminal block 2 x 0.25...2 x 0.34 mm² flexible with cable end, without bezel other terminals
captive screw clamp terminals, removable terminal block 2 x 0.5 mm² flexible with cable end, with double bezel other terminals
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60647-5-1
Maximum Switching Voltage 230 V utilisation category AC-15 at 50 Hz (relay instantaneous opening)
24 V utilisation category DC-13 (relay instantaneous opening)
Ambient air temperature for storage -25-70 °C
Depth 73 mm
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
Pollution degree 2
Operating altitude 0...2000 m
Device short name TM3SAC
Output Type relay instantaneous opening, 3 NO circuit(s), potential free
Mechanical Robustness bumps 6 ms 300 shocks (25 gn) conforming to IEC 60068-2-27
Output Thermal Current 6 A per relay for relay output
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Modicon TM3 Safety module - 1 Function, Cat 3 PL d/SIL CL2 (screw) 24Vdc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.