Schneider Electric Modicon TM3 remote transmitter module TM3 - bus
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Modicon TM3 remote transmitter module TM3 - bus
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.163 |
---|---|
Net weight | 0.065 kg |
Product Or Component Type | remote transmitter module |
Cable Distance Between Devices | 0.5-5 mm extension cable with 2 RJ45 conductor between receiver and transmitter |
Storage altitude | 0-3000 m |
Ambient air temperature for operation | -10-55 °C (horizontal installation) -10-50 °C (vertical installation) |
Standards | Class I Division 2 Groups A/B/C/D CSA C22.2 No 213 Class I Division 2 Groups A/B/C UL 1604 CSA C22.2 No 142 IEC 61131-2 UL 508 |
Product Certifications | Merchant Navy C-Tick GOST CSA HazLoc |
Local Signalling | 1 LED (green) for power supply 1 LED (green) for link status |
Height | 90 mm |
Range of Product | Modicon TM3 |
width | 23.65 mm |
Mounting support | top hat type TH35-15 rail conforming to IEC 60715 top hat type TH35-7.5 rail conforming to IEC 60715 plate or panel with fixing kit |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 6 kV on contact conforming to EN/IEC 61000-4-2 |
Shock Resistance | 15 gn for 11 ms |
Marking | CE |
Relative humidity | 5-95 % without condensation |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on DIN rail 3 gn at 8.4-150 Hz on DIN rail 3.5 mm at 5-8.4 Hz on panel 3 gn at 8.4-150 Hz on panel |
Electrical Connection | RJ45 connector for connecting the bus receiver screw connector terminal for connecting the functional ground |
Electromagnetic Emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011 |
Resistance To Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Resistance To Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3 |
Range Compatibility | Modicon M241 Modicon M251 Modicon M221 Modicon M262 |
Current Consumption | 100 mA at 5 V DC via bus connector at state on 30 mA at 5 V DC via bus connector at state off |
Ambient air temperature for storage | -40-70 °C |
Depth | 73.3 mm |
IP degree of protection | IP20 with protective cover in place |
Pollution degree | 2 |
Operating altitude | 0...2000 m |
Brand | Schneider Electric |