
Modicon TM3 module - 16 outputs relays
Product Details
Weight (in Kg) | 0.2489 |
---|---|
Net weight | 0.145 kg |
Minimum Load | 10 mA at 5 V DC for relay output |
Product Or Component Type | discrete output module |
Mechanical Durability | 20000000 cycles |
Discrete Output Logic | positive or negative |
Discrete I/O Number | 16 |
Maximum Cable Distance Between Devices | unshielded cable: <30 m for relay output |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Storage altitude | 0-3000 m |
Ambient air temperature for operation | -10-35 °C vertical installation -10-55 °C horizontal installation |
Standards | EN/IEC 61010-2-201 EN/IEC 61131-2 |
Product Certifications | C-Tick cULus |
Local Signalling | 1 LED per channel (green) for output status |
Height | 90 mm |
Range of Product | Modicon TM3 |
width | 27.4 mm |
Mounting support | top hat type TH35-15 rail conforming to IEC 60715 top hat type TH35-7.5 rail conforming to IEC 60715 plate or panel with fixing kit |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 4 kV on contact conforming to EN/IEC 61000-4-2 |
Resistance To Fast Transients | 2 kV for relay output conforming to EN/IEC 61000-4-4 |
Response time | 10 ms (turn-on) 5 ms (turn-off) |
Shock Resistance | 15 gn for 11 ms |
Marking | CE |
Relative humidity | 10-95 %, without condensation (in operation) 10-95 %, without condensation (in storage) |
Discrete Output Current | 2000 mA for relay output |
Discrete Output Number | 16 |
Discrete Output Type | relay normally open |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on DIN rail 3 gn at 8.4-150 Hz on DIN rail 3.5 mm at 5-8.4 Hz on panel 3 gn at 8.4-150 Hz on panel |
Discrete Output Voltage | 240 V AC for relay output 30 V DC for relay output |
Electrical Connection | 10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for outputs |
Electromagnetic Emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011 |
Insulation | between output and internal logic at 2300 V AC between outputs at 750 V AC between output groups at 1500 V AC |
Resistance To Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Resistance To Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3 |
Surge Withstand | 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC |
Range Compatibility | Modicon M241 Modicon M251 Modicon M221 Modicon M262 |
Current Consumption | 0 mA at 24 V DC via bus connector (at state off) 75 mA at 24 V DC via bus connector (at state on) |
Ambient air temperature for storage | -25-70 °C |
Depth | 84.6 mm |
IP degree of protection | IP20 with protective cover in place |
Pollution degree | 2 |
Operating altitude | 0...2000 m |
Brand | Schneider Electric |