Schneider Electric Modicon TM3 module - 16 inputs spring

TM3DI16G
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Weight (in Kg) 0.199
Net weight 0.1 kg
Product Or Component Type discrete input module
Discrete Input Voltage 24 V
Discrete I/O Number 16
Discrete Input Voltage Type DC
Maximum Cable Distance Between Devices unshielded cable: <50 m for regular input
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Storage altitude 0-3000 m
Ambient air temperature for operation -10-35 °C vertical installation
-10-55 °C horizontal installation
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
Product Certifications C-Tick
cULus
Local Signalling 1 LED per channel (green) for input status
Height 90 mm
Range of Product Modicon TM3
width 27.4 mm
Mounting support top hat type TH35-15 rail conforming to IEC 60715
top hat type TH35-7.5 rail conforming to IEC 60715
plate or panel with fixing kit
Input Impedance 3.4 kOhm
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
4 kV on contact conforming to EN/IEC 61000-4-2
Resistance To Fast Transients 1 kV for I/O conforming to EN/IEC 61000-4-4
Response time 4 ms (turn-on)
4 ms (turn-off)
Shock Resistance 15 gn for 11 ms
Marking CE
Relative humidity 10-95 %, without condensation (in operation)
10-95 %, without condensation (in storage)
Discrete Input Current 7 mA for input
Discrete Input Number 16 for input conforming to IEC 61131-2 type 3
Vibration Resistance 3.5 mm at 5-8.4 Hz on DIN rail
3 gn at 8.4-150 Hz on DIN rail
3.5 mm at 5-8.4 Hz on panel
3 gn at 8.4-150 Hz on panel
Electrical Connection 10 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for inputs
Electromagnetic Emission radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011
radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011
Insulation between input and internal logic at 500 V AC
non-insulated between inputs
Resistance To Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
Resistance To Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
Surge Withstand 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC
Voltage State 0 Guaranteed 0...5 V for input
Range Compatibility Modicon M241
Modicon M251
Modicon M221
Modicon M262
Current Consumption 40 mA at 5 V DC via bus connector (at state on)
5 mA at 5 V DC via bus connector (at state off)
0 mA at 24 V DC via bus connector (at state on)
0 mA at 24 V DC via bus connector (at state off)
Ambient air temperature for storage -25-70 °C
Depth 84.6 mm
IP degree of protection IP20 with protective cover in place
Pollution degree 2
Operating altitude 0...2000 m
Discrete Input Logic sink or source (positive/negative)
Voltage State 1 Guaranteed 15...28.8 V for input
Current State 0 Guaranteed <= 1 mA (input)
Current State 1 Guaranteed >= 2.5 mA (input)
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Modicon TM3 module - 16 inputs spring
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.