Schneider Electric Modicon TM3 - 2 analog inputs high resolution (spring) 24Vdc
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Modicon TM3 - 2 analog inputs high resolution (spring) 24Vdc
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.2 |
---|---|
Net weight | 0.1 kg |
[Us] rated supply voltage | 24 V DC |
Product Or Component Type | analog input module |
Immunity to Microbreaks | 10 ms |
Supply Voltage Limits | 20.4-28.8 V |
Temperature Drift | +/- 0.006 %FS/°C |
Analogue Input Number | 2 |
Type of Cable | twisted shielded pairs cable <30 m for input circuit |
Conversion Time | 1 ms + 1 ms per channel + 1 controller cycle time |
Cross Talk | <= 1 LSB |
Non-Linearity | +/- 0.01 %FS |
Permissible Continuous Overload | 13 V, analogue input type: voltage 40 mA, analogue input type: current |
Resistance to Magnetic Fields | 30 A/m conforming to EN/IEC 61000-4-8 |
Storage altitude | 0-3000 m |
Ambient air temperature for operation | -10-55 °C horizontal installation -10-35 °C vertical installation |
Standards | EN/IEC 61131-2 EN/IEC 61010-2-201 |
Local Signalling | 1 LED (green) for PWR |
Height | 90 mm |
Range of Product | Modicon TM3 |
width | 23.6 mm |
Mounting support | top hat type TH35-15 rail conforming to IEC 60715 top hat type TH35-7.5 rail conforming to IEC 60715 plate or panel with fixing kit |
Input Impedance | <= 50 Ohm current >= 1 MOhm voltage |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 4 kV on contact conforming to EN/IEC 61000-4-2 |
Resistance To Fast Transients | 1 kV (I/O) conforming to EN/IEC 61000-4-4 |
Shock Resistance | 15 gn for 11 ms |
Marking | CE |
Relative humidity | 10-95 %, without condensation (in operation) 10-95 %, without condensation (in storage) |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on DIN rail 3 gn at 8.4-150 Hz on DIN rail |
Electrical Connection | 11 x 2.5 mm² removable spring terminal block with pitch 5.08 mm adjustment for inputs and supply |
Electromagnetic Emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011 |
Insulation | between input and supply at 1500 V AC between input and internal logic at 500 V AC |
Lsb Value | 2.44 mV 0...10 Vvoltage 4.88 mV - 10...10 Vvoltage 4.88 µA 0...20 mAcurrent 3.91 µA 4...20 mAcurrent |
Resistance To Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Resistance To Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3 |
Surge Withstand | 1 kV power supply common mode conforming to EN/IEC 61000-4-5 0.5 kV power supply differential mode conforming to EN/IEC 61000-4-5 1 kV input common mode conforming to EN/IEC 61000-4-5 |
Range Compatibility | Modicon M221 Modicon M241 Modicon M251 Modicon M262 |
Current Consumption | 30 mA at 5 V DC via bus connector no load 40 mA at 5 V DC via bus connector full load 25 mA at 24 V DC via external supply |
Analogue Input Type | current 4...20 mA current 0...20 mA voltage 0...10 V voltage - 10...10 V |
Repeat Accuracy | +/-0.5 %FS |
Sampling Duration | 1 ms |
Analogue Input Resolution | 16 bits 15 bits + sign |
Ambient air temperature for storage | -25-70 °C |
Depth | 70 mm |
IP degree of protection | IP20 |
Pollution degree | 2 |
Operating altitude | 0...2000 m |
Brand | Schneider Electric |