Modicon Standard Unmanaged Switch - 8 ports for copper

MCSESU083FN0
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon Networking range, an offer of Modicon Standard Unmanaged Switch. This unmanaged switch comes with Ethernet TCP/IP protocol. It comes with 8 transmission ports for copper cable. It provides simple connectivity for multiple Ethernet devices and gives customers more options with industrial grade application. This product works at a power consumption of 1.5W and a rated voltage from 12V to 24V DC. It has a removable 3-pin power supply connector . Its dimensions are 38mm (width) x 102mm (height) x 79mm (depth) and weighs 0.150kg. It has shielded connectors which is suitable for small, isolated networks or system with light network traffic and network with low complexity levels. It is CE, UL, RCM, UKCA, EAC certified and conforms to UL 61010 and EN/IEC 61131 standards. It is designed to be mounted on a symmetrical DIN rail. It provides low power consumption and compact footprint. It also provides simple connectivity for multiple Ethernet device. The Modicon Networking range offers you a smart and flexible way to integrate Ethernet solutions into your operation, from the device level to the control network and to your corporate network.

Product Details

Length 79
38

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Modicon Standard Unmanaged Switch - 8 ports for copper
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.