Modicon M241 Controller 24 IO transistor PNP Ethernet

TM241CE24T
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Weight (in Kg) 0.64
Net weight 0.53 kg
[Us] rated supply voltage 24 V DC
Product Or Component Type logic controller
Immunity to Microbreaks 10 ms
Supply Voltage Limits 20.4-28.8 V
Discrete Input Voltage 24 V
Discrete Output Logic positive logic (source)
Integrated Connection Type non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface
non isolated serial link serial 2 with removable screw terminal block connector and RS485 interface
USB port with mini B USB 2.0 connector
Ethernet with RJ45 connector
Maximum Leakage Current 5 µA for output
Communication Port Protocol non isolated serial link: Modbus master/slave
Accuracy +/- 0.1 % at 0.02-0.1 kHz for fast output
+/- 1 % at 0.1-1 kHz for fast output
Application Structure 8 external event tasks
8 event tasks
3 cyclic master tasks + 1 freewheeling task
4 cyclic master tasks
Backup Time 2 years at 25 °C
Battery Type BR2032 lithium non-rechargeable, battery life: 4 year(s)
Configurable Filtering Time 1 µs for fast input
12 ms for fast input
0 ms for input
1 ms for input
4 ms for input
12 ms for input
Counting Input Number 4 fast input (HSC mode) at 200 kHz
14 standard input at 1 kHz
Cycle Time 10 ms 16 EtherNet/IP
64 ms 64 Modbus TCP
Data Backed Up 128 MB built-in flash memory for backup of user programs
Data Storage Equipment <= 16 GB SD card (optional)
Discrete I/O Number 24
Discrete Input Voltage Type DC
Execution Time For 1 KInstruction 0.3 ms for event and periodic task
0.7 ms for other instruction
Maximum Cable Distance Between Devices unshielded cable: <50 m for input
shielded cable: <10 m for fast input
unshielded cable: <50 m for output
shielded cable: <3 m for fast output
Maximum Current Per Output Common 2 A with Q0...Q3 for fast output
2 A with Q4...Q7 for output
1 A with Q8...Q9 for output
Maximum Number Of Connections 8 Modbus server
8 SoMachine protocol
10 web server
4 FTP server
16 Ethernet/IP target
8 Modbus client
Maximum Number Of I/O Expansion Module 7 (local I/O-Architecture)
14 (remote I/O-Architecture)
Maximum Output Frequency 20 kHz for fast output (PWM mode)
100 kHz for fast output (PLS mode)
1 kHz for output
Maximum Tungsten Load <2.4 W
Number Of Slave 64 Modbus TCP:
16 EtherNet/IP:
Positioning Functions PTO function 4 channel(s) (positioning frequency: 100 kHz)
PTO function 4 channel(s) for transistor output (positioning frequency: 1 kHz)
Realtime Clock with
Storage altitude 0-3000 m
Ambient air temperature for operation -10-50 °C (vertical installation)
-10-55 °C (horizontal installation)
Standards ANSI/ISA 12-12-01
CSA C22.2 No 142
CSA C22.2 No 213
EN/IEC 61131-2:2007
Marine specification (LR, ABS, DNV, GL)
UL 1604
UL 508
Product Certifications cULus
IACS E10
RCM
CSA
Local Signalling 1 LED (green) for PWR
1 LED (green) for RUN
1 LED (red) for module error (ERR)
1 LED (red) for I/O error (I/O)
1 LED (green) for SD card access (SD)
1 LED (red) for BAT
1 LED (green) for SL1
1 LED (green) for SL2
1 LED (red) for bus fault on TM4 (TM4)
1 LED per channel (green) for I/O state
1 LED (green) for Ethernet port activity
Height 90 mm
Range of Product Modicon M241
width 150 mm
Mounting support top hat type TH35-15 rail conforming to IEC 60715
top hat type TH35-7.5 rail conforming to IEC 60715
plate or panel with fixing kit
Input Impedance 4.7 kOhm for input
2.81 kOhm for fast input
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
4 kV on contact conforming to EN/IEC 61000-4-2
Resistance To Fast Transients 2 kV (power lines) conforming to EN/IEC 61000-4-4
1 kV (Ethernet line) conforming to EN/IEC 61000-4-4
1 kV (serial link) conforming to EN/IEC 61000-4-4
1 kV (input) conforming to EN/IEC 61000-4-4
1 kV (transistor output) conforming to EN/IEC 61000-4-4
Response time 50 µs turn-on, I0...I13 terminal(s) for input
50 µs turn-off, I0...I13 terminal(s) for input
<= 2 µs turn-on, I0...I7 terminal(s) for fast input
<= 2 µs turn-off, I0...I7 terminal(s) for fast input
<= 34 µs turn-on, Q0...Q9 terminal(s) for output
<= 250 µs turn-off, Q0...Q9 terminal(s) for output
<= 2 µs turn-on, Q0...Q3 terminal(s) for fast output
<= 2 µs turn-off, Q0...Q3 terminal(s) for fast output
Shock Resistance 15 gn for 11 ms
Control signal type A/B at 100 kHz for fast input (HSC mode)
pulse/direction at 200 kHz for fast input (HSC mode)
single phase at 200 kHz for fast input (HSC mode)
Marking CE
Relative humidity 10-95 %, without condensation (in operation)
10-95 %, without condensation (in storage)
Discrete Input Current 5 mA for input
10.7 mA for fast input
Discrete Input Number 14 , discrete input 8 fast input conforming to IEC 61131-2 Type 1
Discrete Output Current 0.5 A for transistor output (Q0...Q9)
0.1 A for fast output (PTO mode) (Q0...Q3)
Discrete Output Number 10 transistor 4 fast output
Discrete Output Type transistor
Vibration Resistance 3.5 mm at 5-8.4 Hz on symmetrical rail
3 gn at 8.4-150 Hz on symmetrical rail
3.5 mm at 5-8.4 Hz on panel mounting
3 gn at 8.4-150 Hz on panel mounting
Discrete Output Voltage 24 V DC for transistor output
Electrical Connection removable screw terminal blockfor inputs and outputs (pitch 5.08 mm)
removable screw terminal blockfor connecting the 24 V DC power supply (pitch 5.08 mm)
Electromagnetic Emission conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10-150 kHz conforming to EN/IEC 55011
conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5-30 MHz conforming to EN/IEC 55011
radiated emissions - test level: 40 dBμV/m QP class A at 30-230 MHz conforming to EN/IEC 55011
conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150-1500 kHz conforming to EN/IEC 55011
radiated emissions - test level: 47 dBμV/m QP class A at 230-1000 MHz conforming to EN/IEC 55011
Insulation between supply and internal logic at 500 V AC
non-insulated between supply and ground
between input and internal logic at 500 V AC
non-insulated between inputs
between fast input and internal logic at 500 V AC
between output and internal logic at 500 V AC
non-insulated between outputs
between fast output and internal logic at 500 V AC
between output groups at 500 V AC
Memory Capacity 8 MB for program
64 MB for system memory RAM
Output Voltage Limits 30 V DC
Protection Type short-circuit protection
short-circuit and overload protection with automatic reset
reverse polarity protection for fast output
Reset Time 10 ms automatic reset output
12 s automatic reset fast output
Resistance To Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)
10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
Resistance To Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
Surge Withstand 1 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5
1 kV shielded cable common mode conforming to EN/IEC 61000-4-5
0.5 kV power lines (DC) differential mode conforming to EN/IEC 61000-4-5
1 kV relay output differential mode conforming to EN/IEC 61000-4-5
1 kV input common mode conforming to EN/IEC 61000-4-5
1 kV transistor output common mode conforming to EN/IEC 61000-4-5
Transmission Rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485
1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3-3 m for RS232
480 Mbit/s for bus length of 3-3 m for USB
10/100 Mbit/s for Ethernet
Voltage State 0 Guaranteed <= 5 V for input
Communication Service FDR
DHCP server via TM4 Ethernet switch network module
DHCP client embedded Ethernet port
SMS notifications
updating firmware
SNMP client/server
programming
NGVL
monitoring
IEC VAR ACCESS
FTP client/server
downloading
SQL client
Modbus TCP client I/O scanner
Ethernet/IP originator I/O scanner embedded Ethernet port
Ethernet/IP target, Modbus TCP server and Modbus TCP slave
send and receive email from the controller based on TCP/UDP library
web server (WebVisu & XWeb system)
OPC UA server
DNS client
Port Ethernet 10BASE-T/100BASE-TX - 1 port(s) copper cable
Power Consumption In W 32.6-40.4 W (with max number of I/O expansion module)
Ambient air temperature for storage -25-70 °C
Depth 95 mm
IP degree of protection IP20 with protective cover in place
Pollution degree 2
Inrush current 50 A
Operating altitude 0...2000 m
Discrete Input Logic sink or source
Supply (serial 1)serial link supply: 5 V, <200 mA
Clock Drift <= 60 s/month at 25-25 °C
Voltage State 1 Guaranteed >= 15 V for input
Maximum Voltage Drop <1 V
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Modicon M241 Controller 24 IO transistor PNP Ethernet
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.