Schneider Electric Modicon M241 Controller 24 IO relay Ethernet
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Modicon M241 Controller 24 IO relay Ethernet
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.76 |
---|---|
Net weight | 0.53 kg |
[Us] rated supply voltage | 100...240 V AC |
Product Or Component Type | logic controller |
Immunity to Microbreaks | 10 ms |
Supply Voltage Limits | 85-264 V |
Network frequency | 50/60 Hz |
Discrete Input Voltage | 24 V |
Discrete Output Logic | positive logic (source) |
Integrated Connection Type | non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface non isolated serial link serial 2 with removable screw terminal block connector and RS485 interface USB port with mini B USB 2.0 connector Ethernet with RJ45 connector |
Communication Port Protocol | non isolated serial link: Modbus master/slave |
Accuracy | +/- 0.1 % at 0.02-0.1 kHz for fast output +/- 1 % at 0.1-1 kHz for fast output |
Application Structure | 8 external event tasks 3 cyclic master tasks + 1 freewheeling task 8 event tasks 4 cyclic master tasks |
Backup Time | 2 years at 25 °C |
Battery Type | BR2032 lithium non-rechargeable, battery life: 4 year(s) |
Configurable Filtering Time | 1 µs for fast input |
Counting Input Number | 4 fast input (HSC mode) at 200 kHz 14 standard input at 1 kHz |
Cycle Time | 10 ms 16 EtherNet/IP 64 ms 64 Modbus TCP |
Data Backed Up | 128 MB built-in flash memory for backup of user programs |
Data Storage Equipment | <= 16 GB SD card (optional) |
Discrete I/O Number | 24 |
Discrete Input Voltage Type | DC |
Execution Time For 1 KInstruction | 0.3 ms for event and periodic task 0.7 ms for other instruction |
Maximum Cable Distance Between Devices | unshielded cable: <50 m for input shielded cable: <10 m for fast input unshielded cable: <50 m for output shielded cable: <3 m for fast output |
Maximum Number Of Connections | 8 Modbus server 8 SoMachine protocol 10 web server 4 FTP server 16 Ethernet/IP target 8 Modbus client |
Maximum Number Of I/O Expansion Module | 7 (local I/O-Architecture) 14 (remote I/O-Architecture) |
Maximum Output Frequency | 1 kHz for transistor output 20 kHz for fast output (PWM mode) 100 kHz for fast output (PLS mode) |
Number Of Slave | 64 Modbus TCP: 16 EtherNet/IP: |
Positioning Functions | PTO function 4 channel(s) (positioning frequency: 100 kHz) |
Realtime Clock | with |
Sensor Power Supply | 24-24 V DC at 400 mA supplied by the controller |
Storage altitude | 0-3000 m |
Ambient air temperature for operation | -10-50 °C (vertical installation) -10-55 °C (horizontal installation) |
Standards | ANSI/ISA 12-12-01 CSA C22.2 No 142 CSA C22.2 No 213 EN/IEC 61131-2:2007 Marine specification (LR, ABS, DNV, GL) UL 1604 UL 508 |
Product Certifications | RCM CSA IACS E10 cULus |
Local Signalling | 1 LED (green) for PWR 1 LED (green) for RUN 1 LED (red) for module error (ERR) 1 LED (red) for I/O error (I/O) 1 LED (green) for SD card access (SD) 1 LED (red) for BAT 1 LED (green) for SL1 1 LED (green) for SL2 1 LED (red) for bus fault on TM4 (TM4) 1 LED per channel (green) for I/O state 1 LED (green) for Ethernet port activity |
Height | 90 mm |
Range of Product | Modicon M241 |
width | 150 mm |
Mounting support | top hat type TH35-15 rail conforming to IEC 60715 top hat type TH35-7.5 rail conforming to IEC 60715 plate or panel with fixing kit |
Input Impedance | 4.7 kOhm for input |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 4 kV on contact conforming to EN/IEC 61000-4-2 |
Resistance To Fast Transients | 2 kV (power lines) conforming to EN/IEC 61000-4-4 2 kV (relay output) conforming to EN/IEC 61000-4-4 1 kV (Ethernet line) conforming to EN/IEC 61000-4-4 1 kV (serial link) conforming to EN/IEC 61000-4-4 1 kV (input) conforming to EN/IEC 61000-4-4 1 kV (transistor output) conforming to EN/IEC 61000-4-4 |
Response time | 50 µs turn-on, I0...I13 terminal(s) for input |
Shock Resistance | 15 gn for 11 ms |
Control signal type | A/B at 100 kHz for fast input (HSC mode) pulse/direction at 200 kHz for fast input (HSC mode) single phase at 200 kHz for fast input (HSC mode) |
Marking | CE |
Relative humidity | 10-95 %, without condensation (in operation) 10-95 %, without condensation (in storage) |
Discrete Input Current | 5 mA for input |
Discrete Input Number | 14 , discrete input 8 fast input conforming to IEC 61131-2 Type 1 |
Discrete Output Current | 2 A for relay output (Q4...Q9) 0.1 A for fast output (PTO mode) (TR0...TR3) 0.5 A for transistor output (TR0...TR3) |
Discrete Output Number | 6 relay 4 transistor 4 fast output |
Discrete Output Type | relay transistor |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail 3 gn at 8.4-150 Hz on symmetrical rail 3.5 mm at 5-8.4 Hz on panel mounting 3 gn at 8.4-150 Hz on panel mounting |
Discrete Output Voltage | 5...125 V DC for relay output 5...250 V AC for relay output 24 V DC for transistor output |
Electrical Connection | removable screw terminal blockfor inputs and outputs (pitch 5.08 mm) removable screw terminal blockfor connecting the 24 V DC power supply (pitch 5.08 mm) |
Electromagnetic Emission | conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10-150 kHz conforming to EN/IEC 55011 conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5-30 MHz conforming to EN/IEC 55011 conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines) at 0.15-0.5 MHz conforming to EN/IEC 55011 conducted emissions - test level: 73 dBμV/m QP/60 dBμV/m AV ( power lines) at 0.5-300 MHz conforming to EN/IEC 55011 radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150-1500 kHz conforming to EN/IEC 55011 radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011 |
Insulation | between supply and internal logic at 500 V AC non-insulated between supply and ground |
Memory Capacity | 8 MB for program 64 MB for system memory RAM |
Output Voltage Limits | 125 V DC relay output 30 V DC transistor output 277 V AC relay output |
Protection Type | short-circuit protection for transistor output short-circuit and overload protection with automatic reset for transistor output reverse polarity protection for transistor output without protection for relay output |
Reset Time | 10 ms automatic reset output 12 s automatic reset fast output |
Resistance To Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL) 10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Resistance To Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3 |
Surge Withstand | 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5 2 kV relay output common mode conforming to EN/IEC 61000-4-5 1 kV shielded cable common mode conforming to EN/IEC 61000-4-5 1 kV power lines (AC) differential mode conforming to EN/IEC 61000-4-5 1 kV relay output differential mode conforming to EN/IEC 61000-4-5 1 kV input common mode conforming to EN/IEC 61000-4-5 1 kV transistor output common mode conforming to EN/IEC 61000-4-5 |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3-3 m for RS232 480 Mbit/s for bus length of 3-3 m for USB 10/100 Mbit/s for Ethernet |
Voltage State 0 Guaranteed | <= 5 V for input |
Communication Service | FDR DHCP server via TM4 Ethernet switch network module DHCP client embedded Ethernet port SMS notifications updating firmware SNMP client/server programming NGVL monitoring IEC VAR ACCESS FTP client/server downloading SQL client Modbus TCP client I/O scanner Ethernet/IP originator I/O scanner embedded Ethernet port Ethernet/IP target, Modbus TCP server and Modbus TCP slave send and receive email from the controller based on TCP/UDP library web server (WebVisu & XWeb system) OPC UA server DNS client |
Port Ethernet | 10BASE-T/100BASE-TX - 1 port(s) copper cable |
Ambient air temperature for storage | -25-70 °C |
Depth | 95 mm |
IP degree of protection | IP20 with protective cover in place |
Pollution degree | 2 |
Operating altitude | 0...2000 m |
Discrete Input Logic | sink or source |
Supply | (serial 1)serial link supply: 5 V, <200 mA |
Clock Drift | <= 60 s/month at 25-25 °C |
Voltage State 1 Guaranteed | >= 15 V for input |
Brand | Schneider Electric |