Schneider Electric Modicon M221 Controller 40 IO relay Ethernet

TM221CE40R
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Weight (in Kg) 0.83
Net weight 0.456 kg
Minimum Load 1 mA at 5 V DC for relay output
[Us] rated supply voltage 100...240 V AC
Product Or Component Type logic controller
Mechanical Durability 20000000 cycles for relay output
Immunity to Microbreaks 10 ms
Supply Voltage Limits 85-264 V
Network frequency 50/60 Hz
Analogue Input Number 2 at 0...10 V
Discrete Input Voltage 24 V
Integrated Connection Type USB port with mini B USB 2.0 connector
non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface
Ethernet with RJ45 connector
Communication Port Protocol USB port: USB - SoMachine-Network
non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network
Ethernet
Backup Time 1 year at 25 °C (by interruption of power supply)
Battery Type BR2032 lithium non-rechargeable, battery life: 4 year(s)
Configurable Filtering Time 0 ms for input
3 ms for input
12 ms for input
Conversion Time 1 ms per channel + 1 controller cycle time for analogue input analog input
Counting Input Number 4 fast input (HSC mode) at 100 kHz 32 bits
Data Backed Up 256 kB built-in flash memory for backup of application and data
Data Storage Equipment 2 GB SD card (optional)
Discrete I/O Number 40
Discrete Input Voltage Type DC
Exct Time For Event Task 60 µs response time
Execution Time For 1 KInstruction 0.3 ms for event and periodic task
Execution Time Per Instruction 0.2 µs Boolean
Maximum Cable Distance Between Devices shielded cable: <10 m for fast input
unshielded cable: <30 m for output
unshielded cable: <30 m for digital input
unshielded cable: <1 m for analog input
Maximum Current Per Output Common 7 A
Maximum Number Of I/O Expansion Module 7 for relay output
Maximum Size Of Object Areas 8000 %MW memory words
255 %TM timers
512 %KW constant words
255 %C counters
512 %M memory bits
Permitted Overload On Inputs +/- 30 V DC for 5 min (maximum) for analog input
+/- 13 V DC (permanent) for analog input
Realtime Clock with
Regulation Loop adjustable PID regulator up to 14 simultaneous loops
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Sensor Power Supply 24-24 V DC at 250 mA supplied by the controller
Storage altitude 0-3000 m
Ambient air temperature for operation -10-55 °C (horizontal installation)
-10-35 °C (vertical installation)
Standards EN/IEC 60664-1
EN/IEC 61131-2
EN/IEC 61010-2-201
Product Certifications DNV-GL
EAC
ABS
cULus
LR
RCM
CSA
IACS E10
Local Signalling 1 LED (green) for PWR
1 LED (green) for RUN
1 LED (red) for module error (ERR)
1 LED (green) for SD card access (SD)
1 LED (red) for BAT
1 LED per channel (green) for I/O state
1 LED (green) for SL
Ethernet network activity (green) for ACT
Ethernet network link (yellow) for Link (Link Status)
Height 90 mm
Range of Product Modicon M221
width 160 mm
Mounting support top hat type TH35-15 rail conforming to IEC 60715
top hat type TH35-7.5 rail conforming to IEC 60715
plate or panel with fixing kit
Electrical Durability 100000 cycles AC-12, 120 V, 240 VA, resistive
100000 cycles AC-14, cos phi = 0.7 , 240 V, 240 VA, inductive
300000 cycles AC-14, cos phi = 0.7 , 120 V, 36 VA, inductive
300000 cycles AC-14, cos phi = 0.7 , 240 V, 72 VA, inductive
100000 cycles DC-12, 24 V, 48 W, resistive
300000 cycles DC-12, 24 V, 16 W, resistive
100000 cycles DC-13, 24 V, 24 W, inductive (L/R = 7 ms)
300000 cycles DC-13, 24 V, 7.2 W, inductive (L/R = 7 ms)
100000 cycles AC-12, 240 V, 480 VA, resistive
300000 cycles AC-12, 120 V, 80 VA, resistive
300000 cycles AC-12, 240 V, 160 VA, resistive
100000 cycles AC-15, cos phi = 0.35 , 120 V, 60 VA, inductive
100000 cycles AC-15, cos phi = 0.35 , 240 V, 120 VA, inductive
300000 cycles AC-15, cos phi = 0.35 , 120 V, 18 VA, inductive
300000 cycles AC-15, cos phi = 0.35 , 240 V, 36 VA, inductive
100000 cycles AC-14, cos phi = 0.7 , 120 V, 120 VA, inductive
Switching Frequency 20 switching operations/minute with maximum load
Input Impedance 3.4 kOhm for discrete input
100 kOhm for analog input
4.9 kOhm for fast input
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
4 kV on contact conforming to EN/IEC 61000-4-2
Resistance To Fast Transients 2 kV (power lines) conforming to EN/IEC 61000-4-4
2 kV (relay output) conforming to EN/IEC 61000-4-4
1 kV (I/O) conforming to EN/IEC 61000-4-4
1 kV (Ethernet line) conforming to EN/IEC 61000-4-4
1 kV (serial link) conforming to EN/IEC 61000-4-4
Response time 35 µs turn-off, I2...I5 terminal(s) for input
10 ms turn-on for output
10 ms turn-off for output
5 µs turn-on, I0, I1, I6, I7 terminal(s) for fast input
35 µs turn-on, other terminals terminal(s) for input
5 µs turn-off, I0, I1, I6, I7 terminal(s) for fast input
100 µs turn-off, other terminals terminal(s) for input
Shock Resistance 98 m/s² for 11 ms
Control signal type single phase
A/B
pulse/direction
Maximum power consumption in VA 70 VA at 100...240 V with max number of I/O expansion module
41 VA at 100...240 V without I/O expansion module
Marking CE
Relative humidity 10-95 %, without condensation (in operation)
10-95 %, without condensation (in storage)
Discrete Input Current 7 mA for discrete input
5 mA for fast input
Discrete Input Number 24 , discrete input conforming to IEC 61131-2 Type 1
Discrete Output Current 0.083333333
Discrete Output Number 16 relay
Discrete Output Type relay normally open
Vibration Resistance 3.5 mm at 5-8.4 Hz on symmetrical rail
3.5 mm at 5-8.4 Hz on panel mounting
1 gn at 8.4-150 Hz on symmetrical rail
1 gn at 8.4-150 Hz on panel mounting
Discrete Output Voltage 5...125 V DC
5...250 V AC
Electrical Connection removable screw terminal block for inputs
removable screw terminal block for outputs
terminal block, 3 terminal(s) for connecting the 24 V DC power supply
connector, 4 terminal(s) for analogue inputs
mini B USB 2.0 connector for a programming terminal
Electromagnetic Emission conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011
conducted emissions - test level: 73 dBμV/m QP/60 dBμV/m AV ( power lines (AC)) at 0.5-300 MHz conforming to EN/IEC 55011
conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10-150 kHz conforming to EN/IEC 55011
conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5-30 MHz conforming to EN/IEC 55011
radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011
conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150-1500 kHz conforming to EN/IEC 55011
radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 200-1000 MHz conforming to EN/IEC 55011
Insulation between input and internal logic at 500 V AC
between output and internal logic at 2300 V AC
between Ethernet terminal and internal logic at 500 V AC
between supply and sensor power supply at 2300 V AC
non-insulated between analogue input and internal logic
non-insulated between analogue inputs
between supply and ground at 1500 V AC
between sensor power supply and ground at 500 V AC
between input and ground at 500 V AC
between output and ground at 1500 V AC
between supply and internal logic at 2300 V AC
between sensor power supply and internal logic at 500 V AC
Lsb Value 10 mV
Memory Capacity 256 kB for user application and data RAM with 10000 instructions
256 kB for internal variables RAM
Output Voltage Limits 125 V DC
277 V AC
Power Supply Output Current 0.52-0.52 A 5 V for expansion bus
0.24-0.24 A 24 V for expansion bus
Protection Type without protection at 5 A
Reset Time 1 s
Resistance To Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)
10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
Resistance To Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
Surge Withstand 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5
2 kV relay output common mode conforming to EN/IEC 61000-4-5
1 kV I/O common mode conforming to EN/IEC 61000-4-5
1 kV shielded cable common mode conforming to EN/IEC 61000-4-5
0.5 kV power lines (DC) differential mode conforming to EN/IEC 61000-4-5
1 kV power lines (AC) differential mode conforming to EN/IEC 61000-4-5
1 kV relay output differential mode conforming to EN/IEC 61000-4-5
0.5 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5
Transmission Rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485
1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3-3 m for RS232
480 Mbit/s for USB
Voltage State 0 Guaranteed <= 5 V for input
Communication Service DHCP client
Modbus TCP client
Ethernet/IP adapter
Modbus TCP server
Modbus TCP slave device
Port Ethernet 10BASE-T/100BASE-TX 1 port with 100 m copper cable
Analogue Input Resolution 10 bits
Ambient air temperature for storage -25-70 °C
Depth 70 mm
IP degree of protection IP20 with protective cover in place
Pollution degree <= 2
Environmental Characteristic ordinary and hazardous location
Inrush current 40 A
Operating altitude 0...2000 m
Discrete Input Logic sink or source (positive/negative)
Supply (serial)serial link supply: 5 V, <200 mA
Clock Drift <= 30 s/month at 25-25 °C
Voltage State 1 Guaranteed >= 15 V for input
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Modicon M221 Controller 40 IO relay Ethernet
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.