Schneider Electric Modicon M221 Controller 32 IO transistor PNP Ethernet

TM221ME32TK
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Weight (in Kg) 0.42
Net weight 0.27 kg
[Us] rated supply voltage 24 V DC
Product Or Component Type logic controller
Mechanical Durability 20000000 cycles for transistor output
Immunity to Microbreaks 10 ms
Supply Voltage Limits 20.4-28.8 V
Analogue Input Number 2 at 0...10 V
Discrete Input Voltage 24 V
Discrete Output Logic positive logic (source)
Integrated Connection Type USB port with mini B USB 2.0 connector
non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface
Ethernet with RJ45 connector
Maximum Leakage Current 0.1 mA for transistor output
Communication Port Protocol USB port: USB - SoMachine-Network
non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network
Ethernet
Application Structure 1 cyclic auxiliary task
1 configurable freewheeling/cyclic master task
8 interrupt tasks
Backup Time 1 year at 25 °C (by interruption of power supply)
Battery Type BR2032 lithium non-rechargeable, battery life: 4 year(s)
Configurable Filtering Time 0 ms for input
3 ms for input
12 ms for input
Conversion Time 1 ms per channel + 1 controller cycle time for analogue input analog input
Counting Input Number 4 fast input (HSC mode) at 100 kHz 32 bits
Data Backed Up 256 kB built-in flash memory for backup of application and data
Data Storage Equipment 2 GB SD card (optional)
Discrete I/O Number 32
Discrete Input Voltage Type DC
Exct Time For Event Task 60 µs response time
Execution Time For 1 KInstruction 0.3 ms for event and periodic task
0.7 ms for other instruction
Execution Time Per Instruction 0.2 µs Boolean
Maximum Cable Distance Between Devices shielded cable: <10 m for fast input
unshielded cable: <30 m for output
unshielded cable: <30 m for digital input
unshielded cable: <1 m for analog input
shielded cable: <3 m for fast output
Maximum Current Per Output Common 1.6 A
Maximum Number Of I/O Expansion Module 7 for relay output
Maximum Size Of Object Areas 255 %C counters
512 %M memory bits
512 %KW constant words
8000 %MW memory words
255 %TM timers
Maximum Tungsten Load <2.4 W for output and fast output
Output frequency 100 kHz for fast output (PWM/PLS mode) at Q0...Q1
5 kHz for output at Q2...Q3
0.1 kHz for output at Q4...Q15
Permitted Overload On Inputs +/- 30 V DC for 5 min (maximum) for analog input
+/- 13 V DC (permanent) for analog input
Positioning Functions Position PTO 2 axe(s)pulse/direction mode (100 kHz)
Position PTO 1 axe(s)CW/CCW mode (100 kHz)
Realtime Clock with
Regulation Loop adjustable PID regulator up to 14 simultaneous loops
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Storage altitude 0-3000 m
Ambient air temperature for operation -10-55 °C (horizontal installation)
-10-35 °C (vertical installation)
Standards EN/IEC 61010-2-201
EN/IEC 60664-1
EN/IEC 61131-2
Product Certifications ABS
DNV-GL
LR
cULus
IACS E10
EAC
RCM
CSA
Local Signalling 1 LED (green) for PWR
1 LED (green) for RUN
1 LED (red) for module error (ERR)
1 LED (green) for SD card access (SD)
1 LED (red) for BAT
1 LED per channel (green) for I/O state
1 LED (green) for SL
Ethernet network activity (green) for ACT
Ethernet network link (yellow) for Link (Link Status)
Height 90 mm
Range of Product Modicon M221
width 70 mm
Mounting support top hat type TH35-15 rail conforming to IEC 60715
top hat type TH35-7.5 rail conforming to IEC 60715
plate or panel with fixing kit
Input Impedance 100 kOhm for analog input
3.4 kOhm for input
4.9 kOhm for fast input
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
4 kV on contact conforming to EN/IEC 61000-4-2
Resistance To Fast Transients 2 kV (power lines) conforming to EN/IEC 61000-4-4
2 kV (relay output) conforming to EN/IEC 61000-4-4
1 kV (I/O) conforming to EN/IEC 61000-4-4
1 kV (Ethernet line) conforming to EN/IEC 61000-4-4
1 kV (serial link) conforming to EN/IEC 61000-4-4
Response time 35 µs turn-off, I2...I5 terminal(s) for input
5 µs turn-on, I0, I1, I6, I7 terminal(s) for fast input
35 µs turn-on, other terminals terminal(s) for input
5 µs turn-off, I0, I1, I6, I7 terminal(s) for fast input
100 µs turn-off, other terminals terminal(s) for input
5 µs turn-on, turn-off, Q0...Q1 terminal(s) for output
50 µs turn-on, turn-off, Q2...Q3 terminal(s) for output
300 µs turn-on, turn-off, other terminals terminal(s) for output
Shock Resistance 147 m/s² for 11 ms
Control signal type single phase
A/B
pulse/direction
Marking CE
Relative humidity 10-95 %, without condensation (in operation)
10-95 %, without condensation (in storage)
Discrete Input Current 7 mA for discrete input
5 mA for fast input
Discrete Input Number 16 , discrete input 4 fast input conforming to IEC 61131-2 Type 1
Discrete Output Current 0.1 A
Discrete Output Number 16 transistor 2 fast output
Discrete Output Type transistor
Vibration Resistance 3.5 mm at 5-8.4 Hz on symmetrical rail
3.5 mm at 5-8.4 Hz on panel mounting
1 gn at 8.4-150 Hz on symmetrical rail
1 gn at 8.4-150 Hz on panel mounting
Discrete Output Voltage 24 V DC
Electrical Connection terminal block, 3 terminal(s) for connecting the 24 V DC power supply
connector, 4 terminal(s) for analogue inputs
mini B USB 2.0 connector for a programming terminal
HE-10 connector, 20 terminal(s) for inputs
HE-10 connector, 20 terminal(s) for outputs
Electromagnetic Emission conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011
conducted emissions - test level: 73 dBμV/m QP/60 dBμV/m AV ( power lines (AC)) at 0.5-300 MHz conforming to EN/IEC 55011
conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10-150 kHz conforming to EN/IEC 55011
conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5-30 MHz conforming to EN/IEC 55011
radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011
conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150-1500 kHz conforming to EN/IEC 55011
radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 200-1000 MHz conforming to EN/IEC 55011
Insulation between input and internal logic at 500 V AC
between fast input and internal logic at 500 V AC
non-insulated between inputs
between output and internal logic at 500 V AC
non-insulated between analogue input and internal logic
non-insulated between analogue inputs
Lsb Value 10 mV
Memory Capacity 256 kB for user application and data RAM with 10000 instructions
256 kB for internal variables RAM
Power Supply Output Current 0.52-0.52 A 5 V for expansion bus
0.48-0.48 A 24 V for expansion bus
Protection Type short-circuit and overload protection with automatic reset
short-circuit protection on output
overload and short-circuit protection at 1 A
Reset Time 1 s automatic reset
Resistance To Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)
10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
Resistance To Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
Surge Withstand 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5
2 kV relay output common mode conforming to EN/IEC 61000-4-5
1 kV I/O common mode conforming to EN/IEC 61000-4-5
1 kV shielded cable common mode conforming to EN/IEC 61000-4-5
0.5 kV power lines (DC) differential mode conforming to EN/IEC 61000-4-5
1 kV power lines (AC) differential mode conforming to EN/IEC 61000-4-5
1 kV relay output differential mode conforming to EN/IEC 61000-4-5
0.5 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5
Transmission Rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485
1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3-3 m for RS232
480 Mbit/s for USB
Voltage State 0 Guaranteed <= 5 V for input
Communication Service Modbus TCP slave device
Modbus TCP server
Modbus TCP client
Ethernet/IP adapter
DHCP client
Port Ethernet 10BASE-T/100BASE-TX 1 port with 100 m copper cable
Function Available frequency generator
PWM
PLS
Maximum Power Consumption In W 23.2 W at 24 V (with max number of I/O expansion module)
4.2 W at 24 V (without I/O expansion module)
Analogue Input Resolution 10 bits
Ambient air temperature for storage -25-70 °C
Depth 70 mm
IP degree of protection IP20 with protective cover in place
Pollution degree <= 2
Environmental Characteristic ordinary and hazardous location
Inrush current 35 A
Operating altitude 0...2000 m
Discrete Input Logic sink or source (positive/negative)
Supply (serial 1)serial link supply: 5 V, <200 mA
Clock Drift <= 30 s/month at 25-25 °C
Voltage State 1 Guaranteed >= 15 V for input
Maximum Voltage Drop <1 V
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Modicon M221 Controller 32 IO transistor PNP Ethernet
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.