Schneider Electric Modicon M221 Controller 16 IO relay Ethernet
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Modicon M221 Controller 16 IO relay Ethernet
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.442 |
---|---|
Net weight | 0.264 kg |
Minimum Load | 1 mA at 5 V DC for relay output |
[Us] rated supply voltage | 24 V DC |
Product Or Component Type | logic controller |
Mechanical Durability | 20000000 cycles for relay output |
Immunity to Microbreaks | 10 ms |
Supply Voltage Limits | 20.4-28.8 V |
Analogue Input Number | 2 at 0...10 V |
Discrete Input Voltage | 24 V |
Integrated Connection Type | USB port with mini B USB 2.0 connector non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface Ethernet with RJ45 connector |
Communication Port Protocol | USB port: USB - SoMachine-Network non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network Ethernet |
Application Structure | 1 configurable freewheeling/cyclic master task 1 cyclic auxiliary task 8 interrupt tasks |
Backup Time | 1 year at 25 °C (by interruption of power supply) |
Battery Type | BR2032 lithium non-rechargeable, battery life: 4 year(s) |
Configurable Filtering Time | 0 ms for input 3 ms for input 12 ms for input |
Conversion Time | 1 ms per channel + 1 controller cycle time for analogue input analog input |
Counting Input Number | 4 fast input (HSC mode) at 100 kHz 32 bits |
Data Backed Up | 256 kB built-in flash memory for backup of application and data |
Data Storage Equipment | 2 GB SD card (optional) |
Discrete I/O Number | 16 |
Discrete Input Voltage Type | DC |
Exct Time For Event Task | 60 µs response time |
Execution Time For 1 KInstruction | 0.3 ms for event and periodic task 0.7 ms for other instruction |
Execution Time Per Instruction | 0.2 µs Boolean |
Maximum Cable Distance Between Devices | shielded cable: <10 m for fast input unshielded cable: <30 m for output unshielded cable: <30 m for digital input unshielded cable: <1 m for analog input shielded cable: <3 m for fast output |
Maximum Current Per Output Common | 7 A |
Maximum Number Of I/O Expansion Module | 7 for relay output |
Maximum Size Of Object Areas | 512 %KW constant words 255 %C counters 8000 %MW memory words 255 %TM timers 512 %M memory bits |
Permitted Overload On Inputs | +/- 30 V DC for 5 min (maximum) for analog input +/- 13 V DC (permanent) for analog input |
Realtime Clock | with |
Regulation Loop | adjustable PID regulator up to 14 simultaneous loops |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Storage altitude | 0-3000 m |
Ambient air temperature for operation | -10-55 °C (horizontal installation) -10-35 °C (vertical installation) |
Standards | EN/IEC 61010-2-201 EN/IEC 61131-2 EN/IEC 60664-1 |
Product Certifications | LR cULus CSA DNV-GL RCM EAC ABS IACS E10 |
Local Signalling | 1 LED (green) for PWR 1 LED (green) for RUN 1 LED (red) for module error (ERR) 1 LED (green) for SD card access (SD) 1 LED (red) for BAT 1 LED per channel (green) for I/O state 1 LED (green) for SL Ethernet network activity (green) for ACT Ethernet network link (yellow) for Link (Link Status) |
Height | 90 mm |
Range of Product | Modicon M221 |
width | 70 mm |
Mounting support | top hat type TH35-15 rail conforming to IEC 60715 top hat type TH35-7.5 rail conforming to IEC 60715 plate or panel with fixing kit |
Electrical Durability | 100000 cycles AC-12, 120 V, 240 VA, resistive 100000 cycles AC-14, cos phi = 0.7 , 240 V, 240 VA, inductive 300000 cycles AC-14, cos phi = 0.7 , 120 V, 36 VA, inductive 300000 cycles AC-14, cos phi = 0.7 , 240 V, 72 VA, inductive 100000 cycles DC-12, 24 V, 48 W, resistive 300000 cycles DC-12, 24 V, 16 W, resistive 100000 cycles DC-13, 24 V, 24 W, inductive (L/R = 7 ms) 300000 cycles DC-13, 24 V, 7.2 W, inductive (L/R = 7 ms) 100000 cycles AC-12, 240 V, 480 VA, resistive 300000 cycles AC-12, 120 V, 80 VA, resistive 300000 cycles AC-12, 240 V, 160 VA, resistive 100000 cycles AC-15, cos phi = 0.35 , 120 V, 60 VA, inductive 100000 cycles AC-15, cos phi = 0.35 , 240 V, 120 VA, inductive 300000 cycles AC-15, cos phi = 0.35 , 120 V, 18 VA, inductive 300000 cycles AC-15, cos phi = 0.35 , 240 V, 36 VA, inductive 100000 cycles AC-14, cos phi = 0.7 , 120 V, 120 VA, inductive |
Switching Frequency | 20 switching operations/minute with maximum load |
Input Impedance | 100 kOhm for analog input 3.4 kOhm for input 4.9 kOhm for fast input |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 4 kV on contact conforming to EN/IEC 61000-4-2 |
Resistance To Fast Transients | 2 kV (power lines) conforming to EN/IEC 61000-4-4 2 kV (relay output) conforming to EN/IEC 61000-4-4 1 kV (I/O) conforming to EN/IEC 61000-4-4 1 kV (Ethernet line) conforming to EN/IEC 61000-4-4 1 kV (serial link) conforming to EN/IEC 61000-4-4 |
Response time | 35 µs turn-off, I2...I5 terminal(s) for input 5 µs turn-on, I0, I1, I6, I7 terminal(s) for fast input 35 µs turn-on, other terminals terminal(s) for input 5 µs turn-off, I0, I1, I6, I7 terminal(s) for fast input 100 µs turn-off, other terminals terminal(s) for input 5 µs turn-on, turn-off, Q0...Q1 terminal(s) for output 50 µs turn-on, turn-off, Q2...Q3 terminal(s) for output 300 µs turn-on, turn-off, other terminals terminal(s) for output |
Shock Resistance | 98 m/s² for 11 ms |
Control signal type | single phase A/B pulse/direction |
Marking | CE |
Relative humidity | 10-95 %, without condensation (in operation) 10-95 %, without condensation (in storage) |
Discrete Input Current | 7 mA for discrete input 5 mA for fast input |
Discrete Input Number | 8 , discrete input conforming to IEC 61131-2 Type 1 |
Discrete Output Current | 0.083333333 |
Discrete Output Number | 8 relay |
Discrete Output Type | relay normally open |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail 3.5 mm at 5-8.4 Hz on panel mounting 1 gn at 8.4-150 Hz on symmetrical rail 1 gn at 8.4-150 Hz on panel mounting |
Discrete Output Voltage | 5...125 V DC 5...250 V AC |
Electrical Connection | terminal block, 3 terminal(s) for connecting the 24 V DC power supply connector, 4 terminal(s) for analogue inputs mini B USB 2.0 connector for a programming terminal removable screw terminal block, 10 terminal(s) for inputs removable screw terminal block, 11 terminal(s) for outputs |
Electromagnetic Emission | conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011 conducted emissions - test level: 73 dBμV/m QP/60 dBμV/m AV ( power lines (AC)) at 0.5-300 MHz conforming to EN/IEC 55011 conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10-150 kHz conforming to EN/IEC 55011 conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5-30 MHz conforming to EN/IEC 55011 radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150-1500 kHz conforming to EN/IEC 55011 radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 200-1000 MHz conforming to EN/IEC 55011 |
Insulation | between input and internal logic at 500 V AC between fast input and internal logic at 500 V AC non-insulated between inputs between output and internal logic at 500 V AC between output groups at 500 V AC non-insulated between analogue input and internal logic non-insulated between analogue inputs |
Lsb Value | 10 mV |
Memory Capacity | 256 kB for user application and data RAM with 10000 instructions 256 kB for internal variables RAM |
Output Voltage Limits | 125 V DC 277 V AC |
Power Supply Output Current | 0.52-0.52 A 5 V for expansion bus 0.46-0.46 A 24 V for expansion bus |
Protection Type | without protection at 5 A |
Reset Time | 1 s |
Resistance To Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL) 10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Resistance To Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3 |
Surge Withstand | 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5 2 kV relay output common mode conforming to EN/IEC 61000-4-5 1 kV I/O common mode conforming to EN/IEC 61000-4-5 1 kV shielded cable common mode conforming to EN/IEC 61000-4-5 0.5 kV power lines (DC) differential mode conforming to EN/IEC 61000-4-5 1 kV power lines (AC) differential mode conforming to EN/IEC 61000-4-5 1 kV relay output differential mode conforming to EN/IEC 61000-4-5 0.5 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5 |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3-3 m for RS232 480 Mbit/s for USB |
Voltage State 0 Guaranteed | <= 5 V for input |
Communication Service | DHCP client Modbus TCP slave device Ethernet/IP adapter Modbus TCP client Modbus TCP server |
Port Ethernet | 10BASE-T/100BASE-TX 1 port with 100 m copper cable |
Function Available | frequency generator PWM PLS |
Maximum Power Consumption In W | 23.3 W at 24 V (with max number of I/O expansion module) 4.3 W at 24 V (without I/O expansion module) |
Analogue Input Resolution | 10 bits |
Ambient air temperature for storage | -25-70 °C |
Depth | 70 mm |
IP degree of protection | IP20 with protective cover in place |
Pollution degree | <= 2 |
Environmental Characteristic | ordinary and hazardous location |
Inrush current | 35 A |
Operating altitude | 0...2000 m |
Discrete Input Logic | sink or source (positive/negative) |
Supply | (serial 1)serial link supply: 5 V, <200 mA |
Clock Drift | <= 30 s/month at 25-25 °C |
Voltage State 1 Guaranteed | >= 15 V for input |
Brand | Schneider Electric |