Schneider Electric Modicon M221 connector set for M2X1 - power supply
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Modicon M221 connector set for M2X1 - power supply
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 0.036 |
---|---|
Net weight | 0.127 kg |
Product Or Component Type | terminal block |
Number Of Connectors | 8 terminal block connector(s) |
Electrical Connection | removable screw terminal block, 3 terminal(s)for connecting the AC or DC power supply (pitch 5.08 mm) |
Range Compatibility | Modicon M221 Modicon M241 |
Product Compatibility | logic controller |
Accessory / Separate Part Category | connection accessories |
Accessory / separate part type | screw terminal block |
Accessory / Separate Part Destination | Modicon M221 |
Brand | Schneider Electric |