Modicon Easy M200 Controller 16I/O transistor Source

TM200C16T
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Weight (in Kg) 0.517
Net weight 0.365 kg
[Us] rated supply voltage 24 V DC
Product Or Component Type logic controller
Immunity to Microbreaks 2 ms
Supply Voltage Limits 20.4-28.8 V
Discrete Input Voltage 24 V
Discrete Output Logic positive logic (source)
Integrated Connection Type USB port with mini B USB 2.0 connector
non isolated serial link serial 1 with terminal block connector and RS485 interface
non isolated serial link serial 2 with terminal block connector and RS232/RS485 interface
isolated serial link serial 2 with terminal block connector and RS485 interface
Maximum Leakage Current 0.1 mA for transistor output
Communication Port Protocol USB port: USB - SoMachine-Network
non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network
Backup Time 3 years at 25 °C (by interruption of power supply)
Battery Type BR2032 Li-CFx (Lithium-Carbon Monofluoride), battery life: 5 year(s)
Configurable Filtering Time 0 ms for input
3 ms for input
12 ms for input
Counting Input Number 4 fast input (HSC mode) at 100 kHz 32 bits
Data Storage Equipment 32 GB micro SD card (optional)
Discrete I/O Number 16
Discrete Input Voltage Type DC
Exct Time For Event Task 60 µs response time
Execution Time For 1 KInstruction 0.3 ms for event and periodic task
Execution Time Per Instruction 0.2 µs Boolean
Maximum Cable Distance Between Devices unshielded cable: <50 m for input
shielded cable: <10 m for fast input
shielded cable: <10 m for high speed input
unshielded cable: <150 m for output
Maximum Current Per Output Common 3.5 A at COM 0
Maximum Number Of I/O Expansion Module 4 with 135 discrete output(s) for transistor output
4 with 64 discrete output(s) for relay output
Maximum Tungsten Load <12 W for output and fast output
Output frequency 100 kHz for fast output (PWM/PLS mode) at Q0...Q1
Positioning Functions PWM/PLS 2 channel(s) at 100 kHz
Regulation Loop adjustable PID regulator up to 14 simultaneous loops
Storage altitude 0-3000 m
Ambient air temperature for operation 0-55 °C (horizontal installation)
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
Local Signalling 1 LED (green) for PWR
1 LED (green) for RUN
1 LED (red) for module error (ERR)
1 LED (green) for SD card access (SD)
1 LED (red) for BAT
1 LED (green) for SL1
1 LED per channel (green) for I/O state
Height 90 mm
Range of Product Easy Modicon M200
width 110 mm
Mounting support top hat type TH35-15 rail conforming to IEC 60715
top hat type TH35-7.5 plate or panel with fixing kit conforming to IEC 60715
Input Impedance 3.3 kOhm for discrete input
Response time 1 ms turn-on, Q0...Q6 terminal(s) for output
1 ms turn-off, Q0...Q7 terminal(s) for output
5 µs turn-off, I0, I1, I6, I7 terminal(s) for high speed input
5 µs turn-on, I0, I1, I6, I7 terminal(s) for high speed input
100 µs turn-off, I2...I5 terminal(s) for fast input
35 µs turn-on, I2...I5 terminal(s) for fast input
100 µs turn-off, I8 terminal(s) for regular input
35 µs turn-on, I8 terminal(s) for regular input
Shock Resistance 15 gn for 11 ms
30 gn for 6 ms
Control signal type quadrature (x1, x2, x4) at 100 kHz for fast input (HSC mode)
pulse/direction at 100 kHz for fast input (HSC mode)
single phase at 100 kHz for fast input (HSC mode)
CW/CCW at 100 kHz for fast input (HSC mode)
Marking CE
Relative humidity 10-95 %, without condensation (in operation)
10-95 %, without condensation (in storage)
Discrete Input Current 7 mA for input
Discrete Input Number I8: 1 regular input
I2...I5: 4 fast input
I0, I1, I6, I7: 4 high speed input
Discrete Output Current 0.5 A
Discrete Output Number Q2...Q6: 5 transistor output
Q0...Q1: 2 fast output (PLS/PWM/PTO mode)
Discrete Output Type transistor
Vibration Resistance 3.5 mm at 5-8.4 Hz on symmetrical rail
1 gn at 8.4-150 Hz on symmetrical rail
3.5 mm at 5-8.7 Hz on panel mounting
2 gn at 8.7-150 Hz on panel mounting
Discrete Output Voltage 24 V DC
Electrical Connection mini B USB 2.0 connectorfor a programming terminal
removable screw terminal blockfor inputs
removable screw terminal blockfor outputs
removable screw terminal block, 3 terminal(s) for connecting the 24 V DC power supply
removable screw terminal block, 4 terminal(s) for connecting the serial link1
Insulation non-insulated between inputs
between input and internal logic at 500 V AC
between fast input and internal logic at 500 V AC
between input groups at 500 V AC
between output and internal logic at 500 V AC
between output groups at 500 V AC
between supply and internal logic at 500 V DC
Memory Capacity 512 byte internal flash for backup of programs
Protection Type overload and short-circuit protection at 2 A
Reset Time 1 s automatic reset
Transmission Rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485
1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3-3 m for RS232
12 Mbit/s for USB
Voltage State 0 Guaranteed <= 5 V for input
Power Consumption In W 15.5-15.5 W at 24 V DC (with max I/O)
Electromagnetic Compatibility electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to EN/IEC 61000-4-2
electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2
susceptibility to electromagnetic fields - test level: 10 V/m (80 MHz...3 GHz) conforming to EN/IEC 61000-4-3
magnetic field at power frequency - test level: 30 A/m conforming to EN/IEC 61000-4-8
electrical fast transient/burst immunity test - test level: 2 kV (power lines) conforming to EN/IEC 61000-4-4
electrical fast transient/burst immunity test - test level: 2 kV (relay output) conforming to EN/IEC 61000-4-4
electrical fast transient/burst immunity test - test level: 1 kV (I/O) conforming to EN/IEC 61000-4-4
electrical fast transient/burst immunity test - test level: 1 kV (serial link) conforming to EN/IEC 61000-4-4
1.2/50 µs shock waves immunity test - test level: 1 kV (power lines (DC)) conforming to EN/IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 2 kV (power lines (AC)) conforming to EN/IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 2 kV (relay output) conforming to EN/IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 1 kV (I/O) conforming to EN/IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 1 kV (shielded cable) conforming to EN/IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 0.5 kV (power lines (DC)) conforming to EN/IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 1 kV (power lines (AC)) conforming to EN/IEC 61000-4-5
conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6
conducted emission - test level: 79 dBμV/m QP/66 dBμV/m AV (power lines (AC)) conforming to EN/IEC 55011
conducted emission - test level: 73 dBμV/m QP/60 dBμV/m AV (power lines (AC)) conforming to EN/IEC 55011
radiated emission - test level: 40 dBμV/m QP class A (10 m) conforming to EN/IEC 55011
radiated emission - test level: 47 dBμV/m QP class A (10 m) conforming to EN/IEC 55011
Ambient air temperature for storage -25-70 °C
Depth 70 mm
IP degree of protection IP20 with protective cover in place
Pollution degree <= 2
Inrush current 35 A
Operating altitude 0...2000 m
Discrete Input Logic sink or source (positive/negative) type 1 conforming to EN/IEC 61131-2
Clock Drift <= 90 s/month at 25-25 °C
Voltage State 1 Guaranteed >= 15 V for input
Maximum Voltage Drop <1 V
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Modicon Easy M200 Controller 16I/O transistor Source
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.