
Modicon ABE7 Connection Sub-base, for Passive Distribution 8 Channels
Description
This product is part of the Modicon ABE7 range, an offer of connection sub-bases for Telefast pre-wired system. This product consists in a connection sub-base for passive distribution of 8 channels. It is a sub base with a control circuit voltage of 24V DC. The distributed analog input channels are isolated from one another. It is furnished with screw type terminals for electrical connection and 25-way SUB-D connection to Programmable Logic Controllers (PLC). It is furnished with screw type terminals for electrical connection and 25-way D-Sub (DB-25) connection to PLC. It is an IP20 rated product. It weighs 0.29kg. It is suitable for all types of industrial applications. This product is certified by LROS, DNV, UL, GL, BV and CSA. This connection sub-base is suitable for use with Modicon X80 IO modules such as BMXAMI0800, BMXAMI0810, BMEAHI0812 and BMXAMO0802. It is delivered in 1 package (PCE type). The fixing is done by clips (35mm symmetrical DIN rail) and screws (solid plate with fixing kit). Modicon ABE7 means greater simplicity to rationalise wiring in automation system equipment. Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped with HE10 connectors.
Product Details
Net weight | 0.29 kg |
---|---|
Product Or Component Type | Connection sub-base for counter and analogue channels |
Product Certifications | GL DNV UL CSA EAC |
Range of Product | Modicon ABE7 |
[ui] Rated Insulation Voltage | 2000 V terminals/mounting rails |
Function Of Module | Analogue input current, compatible with Premium Analogue input voltage, compatible with Premium Pt 100, compatible with Premium |
Connections - Terminals | Screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end Screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end Screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 24...AWG 14) solid |
IP degree of protection | IP20 conforming to IEC 60529 |
Brand | Schneider Electric |
Product Hover Image | /a/b/abe7cpa02-removebg-preview.png |