
calcActive())">
Modbus line terminator - 120 Ohm - for screw terminal
VW3A8306DRC
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A8306DRC
Modbus line terminator - 120 Ohm - for screw terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This line termination enables your product integration in Modbus serial link connection. It has a 120Ohm resistance and screw terminal connection type. It is sold in lots of 2.
Product Details
Weight (in Kg) | 0.008 |
---|---|
Net weight | 0.2 kg |
Quantity Per Set | set of 2 |
Communication Port Protocol | Modbus |
Terminator Capacitance | 1 nF |
Terminator Resistance | 120 Ohm |
Range of Product | MasterPact NT Altivar MasterPact NW |
Accessory / separate part type | line terminator |
Accessory / Separate Part Category | connection accessory |
Accessory / Separate Part Destination | screw terminal |
Bus Type | Modbus |
Brand | Schneider Electric |
Height S | 1 |
Length | 10 |
Width | 10 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review