
Mobiya Front, light weight, wearable, rechargeable with versatile mounting
Description
Mobiya Front, light weight, wearable, rechargeable with versatile mounting
Product Details
Weight (in Kg) | 0.096 |
---|---|
[us] Rated Supply Voltage | battery charging: 5 V DC |
Product or Component Type | headlight |
Battery capacity | 0.5 Ah at 3.7 V, Li-Poly (Lithium-Polymer) |
Integrated Connection Type | USB port 5 V DC |
Luminous Flux | 60 lm |
Safety Function | SOS (safe operating stop) |
IP degree of protection | IP54 |
Range of Product | Mobiya Front |
Brand | Schneider Electric |
Product Hover Image | no_selection |