
miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V DC - 3 A - without LED
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V DC - 3 A - without LED
Incl. Tax
Incl. Tax
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay with current rating of 3A, control circuit voltage of 24 V DC. It also offers a mechanical indicator where an orange flag indicates the relay contact status. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. Workablity for hard-wired logic automated systems to complement the functions of industrial progammable logic controllers (PLCs). Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE. RXM relay need to be used with a RXZE socket RXZE1M4C. To protect against vibrations, metal clamp RXZ410 can be added to the socket. It is sold in lots of 10 and reference includes relay only. The RXMLB plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (5A), 4 CO (3A) contacts.
Product Details
Weight (in Kg) | 0.034 |
---|---|
[Ie] Rated Operational Current | 3 A (AC-1/DC-1) NO conforming to IEC |
Net weight | 0.033 kg |
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 24 V DC |
Control Type | without push-button |
CAD overall depth | 46 mm |
CAD Overall Width | 21 mm |
Contact Operation | standard |
[Ithe] Conventional Enclosed Thermal Current | 3 A at -40-55 °C |
average coil consumption | 0.9 W, DC |
CAD Overall Height | 27 mm |
coil interference suppression | without |
Mechanical Durability | 10000000 cycles |
Contacts Material | silver alloy (Ag/Ni) |
Sale Per Indivisible Quantity | 10 |
Load Current | 3 A at 250 V AC |
Maximum Switching Capacity | 750 VA AC |
Minimum Switching Capacity | 170 mW |
Minimum Switching Current | 10 mA |
Minimum Switching Voltage | 17 V |
Operating Rate | <= 1200 cycles/hour under load |
Protection Category | RT I |
Rated Operational Voltage Limits | 19.2...26.4 V DC |
Contacts Type and Composition | 4 C/O |
Series Name | Miniature |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
Ambient air temperature for operation | -40-55 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC |
[Uimp] rated impulse withstand voltage | 2.5 kV during 1.2/50 µs conforming to IEC 61810-7 |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RXM |
Device short name | RXM |
Electrical Durability | 100000 cycles for resistive load |
Average Resistance | 640 Ohm at 23 °C +/- 10 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 2000 V AC between coil and contact with basic insulation |
Shock Resistance | 30 gn for not operating conforming to EN/IEC 60068-2-27 |
Standards | CE |
Maximum Switching Voltage | 250 V AC |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6 |
Operating Time | 20 ms between coil de-energisation and making of the Off-delay contact |
Pollution degree | 2 |
Safety Reliability Data | B10d = 100000 |
Length | 46 |
21 | |
Brand | Schneider Electric |