Schneider Electric miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - without LED

RXM4LB1B7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - without LED

Product Details

Net weight 0.034 kg
Operating Position any position
Product or Component Type plug-in relay
[Uc] Control Circuit Voltage 24 V, 24 V AC 50/60 Hz
Control Type without push-button
CAD overall depth 46 mm
CAD Overall Width 21 mm
Contact Operation standard
average coil consumption in VA 1.2-1.2 AC
CAD Overall Height 27 mm
coil interference suppression without
Mechanical Durability 10000000 cycles
Contacts Material silver alloy (Ag/Ni)
Sale Per Indivisible Quantity 10
Load Current 3 A at 250 V AC,3 A at 28 V DC
Maximum Switching Capacity 750 VA AC,84 W DC
Minimum Switching Capacity 170 mW
Minimum Switching Current 10 mA
Minimum Switching Voltage 17 V
Operating Rate <= 1200 cycles/hour under load,<= 18000 cycles/hour no-load
Protection Category RT I
Contacts Type and Composition 4 C/O
Series Name Miniature
Test Levels level A group mounting
Utilisation Coefficient 20%
Status LED without
Compatibility code RXM
Device short name RXM
Electrical Durability 100000 cycles for resistive load
IP degree of protection IP40 conforming to EN/IEC 60529
Range of Product Harmony Electromechanical Relays
Dielectric Strength 2000 V AC between coil and contact with basic insulation,2000 V AC between poles with basic insulation,1000 V AC between contacts with micro disconnection
Shock Resistance 30 gn for not operating conforming to EN/IEC 60068-2-27,10 gn for in operation conforming to EN/IEC 60068-2-27
Standards EN/IEC 61810-1 (iss. 2),CE
Maximum Switching Voltage 250 V AC,28 V DC
Operating Time 20 ms between coil de-energisation and making of the Off-delay contact,20 ms between coil energisation and making of the On-delay contact
Pollution degree 2
Safety Reliability Data B10d = 100000
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - without LED
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.