
miniature plug-in relay - Zelio RXM2L - 2 C/O - 24 V DC - 5 A - with LED
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
miniature plug-in relay - Zelio RXM2L - 2 C/O - 24 V DC - 5 A - with LED
Incl. Tax
Incl. Tax
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 2 C/O relay with current rating of 5A, control circuit voltage of 24 V DC. It also offers a mechanical indicator where an orange flag indicates the relay contact status. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE. RXM relay need to be used with a RXZE socket RXZE1M2C. To protect against vibrations, metal clamp RXZ410/RXZ420 can be added to the socket. It is sold in lots of 10 and reference includes relay only. The RXMLB plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (5A), 4 CO (3A) contacts.
Product Details
Weight (in Kg) | 0.033 |
---|---|
[Ie] Rated Operational Current | 5 A (AC-1/DC-1) NO conforming to IEC |
Net weight | 0.032 kg |
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 24 V DC |
Control Type | without push-button |
CAD overall depth | 46 mm |
CAD Overall Width | 21 mm |
Contact Operation | standard |
[Ithe] Conventional Enclosed Thermal Current | 5 A at -40-55 °C |
average coil consumption | 0.9 W, DC |
CAD Overall Height | 27 mm |
coil interference suppression | without |
Mechanical Durability | 10000000 cycles |
Contacts Material | silver alloy (Ag/Ni) |
Sale Per Indivisible Quantity | 10 |
Load Current | 5 A at 250 V AC |
Maximum Switching Capacity | 1250 VA AC |
Minimum Switching Capacity | 170 mW |
Minimum Switching Current | 10 mA |
Minimum Switching Voltage | 17 V |
Operating Rate | <= 1200 cycles/hour under load |
Protection Category | RT I |
Rated Operational Voltage Limits | 19.2...26.4 V DC |
Contacts Type and Composition | 2 C/O |
Series Name | Miniature |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
Ambient air temperature for operation | -40-55 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC |
[Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs conforming to IEC 61810-7 |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RXM |
Device short name | RXM |
Electrical Durability | 100000 cycles for resistive load |
Average Resistance | 640 Ohm at 23 °C +/- 10 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 2000 V AC between coil and contact with basic insulation |
Shock Resistance | 30 gn for not operating conforming to EN/IEC 60068-2-27 |
Standards | EN/IEC 61810-1 (iss. 2) |
Maximum Switching Voltage | 250 V AC |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6 |
Operating Time | 20 ms between coil de-energisation and making of the Off-delay contact |
Pollution degree | 3 |
Safety Reliability Data | B10d = 100000 |
Length | 46 |
21 | |
Brand | Schneider Electric |