
Miniature Plug-in relay - Zelio RXM 4 C/O 24 V AC 6 A with LED
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature Plug-in relay - Zelio RXM 4 C/O 24 V AC 6 A with LED
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.037 kg |
---|---|
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 24 V, 24 V AC 50/60 Hz |
Control Type | lockable test button |
CAD overall depth | 80.35 mm |
average coil consumption in VA | 1.2-1.2 at 60 Hz |
average consumption | 1.2 VA at 60 Hz |
CAD Overall Height | 82.8 mm |
Mechanical Durability | 10000000 cycles |
Contacts Material | AgNi |
Continuous Output Current | 5:00 AM |
Load Current | 6 A at 250 V AC 6 A at 28 V DC |
Maximum Switching Capacity | 1500 VA/168 W |
Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
Operating Rate | <= 1200 cycles/hour under load <= 18000 cycles/hour no-load |
Protection Category | RT I |
Rated Operational Voltage Limits | 19.2...26.4 V AC |
Contacts Type and Composition | 4 C/O |
Series Name | Miniature |
Shape of Pin | flat |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
[Uc] Control Circuit Voltage | 24 V 24 V AC 50/60 Hz |
Ambient air temperature for operation | -40-55 °C |
Product Certifications | CE CSA GOST Lloyd's UL |
Status LED | with |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 300 V conforming to CSA 300 V conforming to UL |
[Uimp] rated impulse withstand voltage | 2.5 kV during 1.2/50 µs |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RXM |
Device short name | RXM |
Electrical Durability | 100000 cycles for resistive load |
Average Resistance | 180 Ohm at 20 °C +/- 15 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1300 V AC between contacts with micro disconnection 2000 V AC between coil and contact with basic insulation 2000 V AC between poles with basic insulation |
Shock Resistance | 10 gn for in operation 30 gn for not operating |
Standards | CSA C22.2 No 14 EN/IEC 61810-1 UL 508 |
Maximum Switching Voltage | 250 V conforming to IEC |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
Operating Time | 20 ms |
Pollution degree | 2 |
Safety Reliability Data | B10d = 100000 |
Device Presentation | complete product |
Reset Time | 20 ms |
Length | 80.35 |
Product Or Component Type | plug-in relay |
Contacts Type and Composition | 4 C/O |
[In] Rated Current | 6:00 AM |
Control Type | lockable test button |
10.4 | |
Brand | Schneider Electric |
Product Hover Image | /r/x/rxm4ab2b7.jpg |