
calcActive())">
Miniature Plug-in relay - Zelio RXM 4 C/O 12 V DC 6 A with LED
RXM4AB2JD
Rp 173.077
Rp 96.681
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM4AB2JD
Miniature Plug-in relay - Zelio RXM 4 C/O 12 V DC 6 A with LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Plug-in relay - Zelio RXM 4 C/O 12 V DC 6 A with LED
Rp 173.077
Rp 96.681
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay with current rating of 6A, control circuit voltage of 12 V DC. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the blue pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Product Details
Net weight | 0.037 kg |
---|---|
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 12 V DC, 12 V |
Control Type | lockable test button |
CAD overall depth | 78.45 mm |
average coil consumption | 0.9 W |
CAD Overall Height | 79 mm |
Mechanical Durability | 10000000 cycles |
Contacts Material | AgNi |
Continuous Output Current | 5:00 AM |
Load Current | 6 A at 250 V AC 6 A at 28 V DC |
Maximum Switching Capacity | 1500 VA/168 W |
Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
Operating Rate | <= 1200 cycles/hour under load <= 18000 cycles/hour no-load |
Protection Category | RT I |
Rated Operational Voltage Limits | 9.6...13.2 V DC |
Contacts Type and Composition | 4 C/O |
Series Name | Miniature |
Shape of Pin | flat |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
[Uc] Control Circuit Voltage | 12 V 12 V DC |
Ambient air temperature for operation | -40-55 °C |
Product Certifications | CE CSA GOST Lloyd's UL |
Status LED | with |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 300 V conforming to CSA 300 V conforming to UL |
[Uimp] rated impulse withstand voltage | 2.5 kV during 1.2/50 µs |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RXM |
Device short name | RXM |
Electrical Durability | 100000 cycles for resistive load |
Average Resistance | 160 Ohm at 20 °C +/- 10 % |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1300 V AC between contacts with micro disconnection 2000 V AC between coil and contact with basic insulation 2000 V AC between poles with basic insulation |
Shock Resistance | 10 gn for in operation 30 gn for not operating |
Standards | CSA C22.2 No 14 EN/IEC 61810-1 UL 508 |
Maximum Switching Voltage | 250 V conforming to IEC |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
Operating Time | 20 ms |
Pollution degree | 2 |
Safety Reliability Data | B10d = 100000 |
Device Presentation | complete product |
Reset Time | 20 ms |
Length | 4.7 |
Product Or Component Type | plug-in relay |
Contacts Type and Composition | 4 C/O |
[In] Rated Current | 6:00 AM |
Control Type | lockable test button |
Width | 2.7 |
Brand | Schneider Electric |
Height | 2.1 |
Product Hover Image | /r/x/rxm4ab2jd.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account