
Miniature Plug-in relay - Zelio RXM 3 C/O 120 V AC 10 A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature Plug-in relay - Zelio RXM 3 C/O 120 V AC 10 A
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.037 kg |
---|---|
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 120 V, 120 V AC 50/60 Hz |
Control Type | lockable test button |
CAD overall depth | 78.45 mm |
average coil consumption in VA | 1.2-1.2 at 60 Hz |
average consumption | 1.2 VA at 60 Hz |
CAD Overall Height | 79 mm |
Mechanical Durability | 10000000 cycles |
Contacts Material | AgNi |
Continuous Output Current | 6.7 A |
Load Current | 10 A at 250 V AC,10 A at 28 V DC |
Maximum Switching Capacity | 2500 VA/280 W |
Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
Operating Rate | <= 1200 cycles/hour under load,<= 18000 cycles/hour no-load |
Protection Category | RT I |
Contacts Type and Composition | 3 C/O |
Series Name | Miniature |
Shape of Pin | flat |
Test Levels | level A group mounting |
Utilisation Coefficient | 20% |
Status LED | without |
Compatibility code | RXM |
Device short name | RXM |
Electrical Durability | 100000 cycles for resistive load |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1300 V AC between contacts with micro disconnection,2000 V AC between coil and contact,2000 V AC between poles |
Shock Resistance | 10 gn for in operation,30 gn for not operating |
Standards | UL 508,EN/IEC 61810-1,CSA C22.2 No 14 |
Maximum Switching Voltage | 250 V conforming to IEC |
Operating Time | 20 ms |
Pollution degree | 2 |
Safety Reliability Data | B10d = 100000 |
Device Presentation | complete product |
Reset Time | 20 ms |
Length | 78.45 |
10 | |
Brand | Schneider Electric |